Display Specifications

 

Display Type

TFT Color LCD

Display Size

10.4”

Resolution

640 x 480 pixels (VGA)

Effective Display Area

W 211.2 x H 158.4 mm (8.31 x 6.24 in.)

Display Colors

65,536 colors (no blink) / 16,384 colors (blink)

Backlight

White LED (not user replaceable). When replacement is required, contract your local distributor.

Backlight Service Life

50,000 hours or more (continuous operation at 25 °C (77 °F) before backlight brightness dimmed to 50%)

Brightness Control

16 levels (Adjusted with the touch panel or software)

Language Fonts

ASCII: (Code page 850) Alphanumeric (including European characters)

Chinese: (GB2312-80 codes) Simplified Chinese fonts

Japanese: ANK 158, Kanji: 6,962 (JIS Standards 1 & 2) (including 607 non-kanji characters)

Korean: (KSC5601 - 1992 codes) Hangul fonts

Taiwanese: (Big 5 codes) Traditional Chinese fonts

Character Sizes

8 x 8, 8 x 16, 16 x 16 and 32 x 32 pixel fonts

Font Sizes

You can expand the width up to 8 times, and expand the height up to 8 times.*1

Text

8 x 8 pixels

80 characters per row x 60 rows

8 x 16 pixels

80 characters per row x 30 rows

16 x 16 pixels

40 characters per row x 30 rows

32 x 32 pixels

20 characters per row x 15 rows

*1 You can set up other font sizes using the software.