External Dimensions: HMIGTO6310
1 Front
2 Right side
3 Top
External Dimensions: HMIGTO6315
1 Front
2 Right side
3 Top
Installation with Installation Fasteners: HMIGTO6310
1 Front
2 Right side
3 Top
Installation with Installation Fasteners: HMIGTO6315
1 Front
2 Right side
3 Top
Dimensions with Cables: HMIGTO6310
NOTE: All the above values are designed with cable bending in mind. The dimensions given here are representative values depending on the type of connection cable in use. Therefore, these values are intended for reference only.
Dimensions with Cables: HMIGTO6315
NOTE: All the above values are designed with cable bending in mind. The dimensions given here are representative values depending on the type of connection cable in use. Therefore, these values are intended for reference only.
Create a panel cut and insert the panel into the opening from the front.
|
A |
B |
C |
R |
---|---|---|---|---|
HMIGTO6310 |
301.5 mm (+1, -0 mm) (11.87 in (+0.04, -0 in)) |
227.5 mm (+1, -0 mm) (8.96 in (+0.04, -0 in)) |
1.6...5 mm (0.06...0.2 in) |
3 mm (0.12 in) maximum |
HMIGTO6315 |
340.5 mm (+1, -0 mm) (13.41 in (+0.04, -0 in)) |
266.5 mm (+1, -0 mm) (10.49 in (+0.04, -0 in)) |
NOTE: Before designing the panel cut, refer to Installation.
Installation Fastener Dimensions