|
Designation |
Parameter |
Value |
|
|---|---|---|---|
|
Reference |
LXM62PD84A11000 |
LXM62PD20A11000 |
|
|
Power supply |
Rated supply voltage 3AC |
Minimum 380 Vac (-10%) / Nominal 400 Vac / Maximum 480 Vac (+10%) |
|
|
Minimum 208 Vac (-10%) / Nominal 230 Vac / Maximum 360 Vac (+10%) |
|||
|
Adjust the parameter MainsVoltageMode of the power supply according to the nominal supply voltage. |
|||
|
Rated supply voltage 1AC |
Minimum 208 Vac (-10%) / Nominal 230 Vac / Maximum 270 Vac (+10%) |
||
|
Rated supply current |
Maximum 40 A |
Maximum 10 A |
|
|
Supply frequency |
47.5...63 Hz |
||
|
Logic supply |
Control voltage |
24 Vdc (-20%...+25%) |
|
|
Control current Maximum current entry Maximum current consumption |
- 50 A (no overload permissible) |
||
|
1.2 A |
|||
|
DC circuit |
DC bus voltage |
270...700 Vdc |
|
|
DC bus capacitance |
1.36 mF |
||
|
Overvoltage |
860 Vdc |
||
|
Rated current (INc) |
21 A with 1AC infeed |
10 A with 1AC infeed |
|
|
42 A with 3AC infeed |
10 A with 3AC infeed |
||
|
Peak current 1 s (ISC) |
42 A with 1AC infeed |
20 A with 1AC infeed |
|
|
84 A with 3AC infeed |
20 A with 3AC infeed |
||
|
Rated power |
22.1 kW at 3 Vac ~ 400 Vac |
5.2 kW at 3 Vac ~ 400 Vac |
|
|
26.6 kW at 3 Vac ~ 480 Vac |
6.2 kW at 3 Vac ~ 480 Vac |
||
|
Peak power |
44.2 kW at 3 Vac ~ 400 Vac |
10.4 kW at 3 Vac ~ 400 Vac |
|
|
53.2 kW at 3 Vac ~ 480 Vac |
12.5 kW at 3 Vac ~ 480 Vac |
||
|
UBleeder ON |
830 Vdc |
||
|
UBleeder OFF |
810 Vdc |
||
|
DC bus unloading time |
Maximum 15 min |
||
|
Internal braking resistor |
Resistance |
15 Ω |
|
|
Continuous power |
400 W |
||
|
Peak power |
46 kW |
||
|
Pulse energy (periodic duty, 120 s) |
4000 Ws (HW Rev. 01) 20000 Ws (HW Rev. 02) |
||
|
Interface |
Sercos |
Integrated |
|
|
Power loss |
Electronics power supply |
15 W |
|
|
Power stage |
3 W/A (maximum 126 W at 42 A) |
||
|
Braking resistor (internal) |
400 W |
||
|
Outputs |
Relay outputs |
Ready relay, up to 6 A (maximum) for 1 s at 150 Vac and 1.5 A (cont.) |
|
|
Ready relay, up to 6 A (maximum) for 1 s at 48 Vdc and 1.5 A (cont.) |
|||
|
Radio interference level |
– |
C3 (C2 with additional filter measures) |
|
|
Protective class |
Class |
1 (IEC 61800-5-1) |
|
|
Supported Supply Earthing Systems (IEC 60364-1) |
TN with grounded wye system |
Supported |
|
|
TN with grounded neutral point corner-earthed |
Not supported |
||
|
TT systems |
|||
|
IT systems |
|||
|
System Voltage (IEC 61800-5-1) |
- |
Maximum 300 Vac |
|
|
Overvoltage category |
– |
III (IEC 61800-5-1) |
|
|
Ingress protection rating of the housing |
IP20 with plug-in connectors |
IEC/EN 60721-3-3 |
|
|
Pollution degree |
– |
2 (IEC 61800-5-1) |
|
|
Weight |
Weight (with packaging) |
6.3 kg / 7.4 kg (13.9 lbs / 16.3 lbs) |
|