|
Designation |
Parameter |
Value |
||
|---|---|---|---|---|
|
Product configuration |
Item name |
LXM62DU60D LXM62DU60F |
LXM62DD15D LXM62DD15F |
LXM62DD27D LXM62DD27F |
|
Power supply |
Control voltage (without holding brakes) Maximum current consumption |
24 Vdc (-20...+25%) |
||
|
1.3 A |
1.3 A |
1.3 A |
||
|
Control voltage / control current (with holding brakes) Maximum current consumption |
24 Vdc (0...+6%) |
|||
|
4.1 A |
4.1 A |
4.1 A |
||
|
DC bus voltage |
250...700 Vdc |
|||
|
DC bus continuous current |
3.6 A |
9.2 A |
16.4 A |
|
|
DC bus peak current |
11.0 A |
27.4 A |
49.4 A |
|
|
DC bus capacitance |
110 µF |
|||
|
Overvoltage |
900 Vdc |
|||
|
Motor connection |
Rated current (4 kHz) |
|||
|
2.0 Aeff |
5.0 Aeff |
9.0 Aeff |
|
|
1.4 Aeff |
3.5 Aeff |
6.3 Aeff |
|
|
Peak current 10 s (4 kHz) at 55 °C (114 °F) |
6.0 Aeff |
15.0 Aeff |
27.0 Aeff |
|
|
Continuous output power per axis (4 kHz, 400 V mains voltage) |
||||
|
0.95 kW |
2.4 kW |
4.3 kW |
|
|
Output voltage range |
3 Vac~ 0...480 Vac |
|||
|
Output frequency range |
0...599 Hz |
|||
|
Motor connection |
Rated current (8 kHz) |
|||
|
2.0 Aeff |
5.0 Aeff |
7.0 Aeff |
|
|
1.4 Aeff |
3.5 Aeff |
5.0 Aeff |
|
|
Peak current 10 s (8 kHz) at 55 °C (140 °F) |
6.0 Aeff |
15.0 Aeff |
27.0 Aeff |
|
|
Continuous output power per axis (8 kHz, 400 V mains voltage) |
||||
|
0.95 kW |
2.4 kW |
3.4 kW |
|
|
Output voltage range |
3 Vac~ 0...480 Vac |
|||
|
Output frequency range |
0...599 Hz |
|||
|
Motor connection |
Rated current (16 kHz) |
|||
|
1.2 Aeff |
3.5 Aeff |
4.0 Aeff |
|
|
0.8 Aeff |
2.6 Aeff |
2.9 Aeff |
|
|
Peak current 10 s (16 kHz) at 55 °C (140 °F) |
6.0 Aeff |
15.0 Aeff |
27.0 Aeff |
|
|
Continuous output power per axis (16 kHz, 400 V mains voltage) |
||||
|
0.6 kW |
1.7 kW |
2.0 kW |
|
|
Output voltage range |
3 Vac~ 0...480 Vac |
|||
|
Output frequency range |
0...599 Hz |
|||
|
Motor connection |
Maximum length of the motor cable |
75 m (246.06 ft) |
||
|
Power loss |
Electronics power supply (8 kHz) |
22 W |
||
|
Power stage (8 kHz) |
8.5 W/A (per axis) |
|||
|
Interface |
Sercos |
Integrated |
||
|
Encoder interface CN7/CN9 |
Power supply |
10 Vdc (-10...+10%), maximum 150 mA, short-circuit protection |
||
|
Differential analog input (sine and cosine signal) |
Input voltage: 0.8...1.1 VPP |
|||
|
Offset: 2.5 Vdc (-10...+10%) |
||||
|
Terminating resistor: 130 Ω |
||||
|
SinCos periods per second
|
||||
|
Cutoff frequency: Maximum 100.000 SinCos periods / second (maximum 100 kHz) |
||||
|
Digital inputs/ outputs |
DIO supply |
Voltage UDIO: 24 Vdc (-20...+25%) |
||
|
Maximum current consumption: 2.2 A |
||||
|
Digital inputs A_DI3, A_DI4 B_DI1, B_DI4 |
Inputs with switching level type 1 according to EN 61131-2 |
|||
|
Low level: -3...5 Vdc |
||||
|
High level: 15...30 Vdc |
||||
|
Filter time constant normal inputs: 1 ms/5 ms (configurable) |
||||
|
Digital inputs or Touchprobe inputs A_DI1, A_DI2 B_DI1, B_DI2 |
Inputs with switching level type 1 according to EN 61131-2 |
|||
|
Low level: -3...5 Vdc |
||||
|
High level: 15...30 Vdc |
||||
|
Filter time constant normal inputs: 1 ms/5 ms (configurable) |
||||
|
Filter time constant for Touchprobe inputs: 100 µs |
||||
|
Digital inputs or digital outputs A_DI5, A_DI6 B_DI5, B_DI6 |
Inputs/outputs (bidirectional) with switching level type 1 according to EN 61131-2 |
|||
|
Inputs: Low level: -3...5 Vdc High level: 15...30 Vdc Filter time constant normal inputs: 1 ms/5 ms (configurable) |
||||
|
Outputs: High level: (UDIO - 3 V) < Uout < UDIO Maximum output current per output: 500 mA resistive |
||||
|
Inverter Enable |
Maximum current consumption |
30 mA |
||
|
Inputs |
Number: 2 |
|||
|
STO active: -3 V ≤ UIE ≤ 5 V |
||||
|
Power stage active: 18 V ≤ UIE ≤ 30 V |
||||
|
Maximum downtime 500 µs at UIE > 20 V and dynamic activation |
||||
|
Maximum switching frequency of input signal: maximum 1 Hz |
||||
|
Maximum potential difference between IE- and PE |
15 V |
|||
|
Ventilation |
- |
Internal fan |
||
|
Radio interference level |
- |
C3 (C2 with additional filter measures) |
||
|
Protective class |
Class |
I (IEC 61800-5-1) |
||
|
Overvoltage category |
- |
III (IEC 61800-5-1) |
||
|
Pollution degree |
- |
2 (IEC 61800-5-1) |
||
|
Motor brake |
Output voltage |
Control voltage minus 0.8 Vdc |
||
|
Output current |
1.2 A (maximum) |
|||
|
Inductance |
1.0 H (maximum) |
|||
|
Energy inductive load |
1.2 J (maximum) |
|||
|
Overload protection |
Yes |
|||
|
Short-circuit protection |
Yes |
|||
|
Motor temperature sensor |
- |
Maximum voltage: 5 V Maximum current: 2.5 mA |
||
|
Weight |
Weight (without packaging) |
3 kg (6.6 lbs) |
||
|
Weight (with packaging) |
3.91 kg (8.62 lbs) |
|||
|
NOTE:
|
||||