|
Connector |
Description |
Connection cross-section [mm2] / [AWG] |
Tightening torque [Nm] / [lbf in] |
|---|---|---|---|
|
Bus Bar Module |
– |
2.5 / 22.13 |
|
|
Sercos |
– |
– |
|
|
Digital inputs/outputs |
0.25...1.5 / 24...16 |
– |
|
|
24 V supply for digital inputs/outputs |
0.25...1.5 / 24...16 |
– |
|
|
Inverter Enable 1-channel(1) |
0.2...1.5 / 24...16 |
– |
|
|
Encoder connector CN7 - axis A CN9 - axis B (only for double drives) |
– |
– |
|
|
Motor phases - axis A |
0.2...6 / 24...10 |
– |
|
|
Motor phases - axis B (only for double drives; variants D, F) |
|||
|
Inverter Enable 2-channel |
0.2 - 1.5 / 24 - 16 |
– |
|
|
Functional ground (earth) |
Mounting point for the shield(2) |
3.5 / 30.98 |
|
|
(1) Valid only for Lexium 62 variants C/D, refer to Extended Safety-Related Functions - Inverter Enable via Hardware Input (2) Refer to External Shield Connection on the Drive Module (LMX62DU and LMX62DD) |
|||
|
Connector |
Description |
Connection cross-section [mm2] / [AWG] |
Tightening torque [Nm] / [lbf in] |
|---|---|---|---|
|
Bus Bar Module |
– |
2.5 / 22.13 |
|
|
Sercos |
– |
– |
|
|
Digital inputs/outputs |
0.25...1.5 / 24...16 |
– |
|
|
24 V supply for digital inputs/outputs |
0.25...1.5 / 24...16 |
– |
|
|
Inverter Enable 1-channel |
0.2...1.5 / 24...16 |
– |
|
|
CN7 - Encoder connector CN9 - Additional machine encoder input |
– |
– |
|
|
Motor phases - axis A |
0.2...6 / 24...10 |
– |
|
|
Inverter Enable 2-channel |
0.2 - 1.5 / 24 - 16 |
– |
|
|
Machine Encoder Output |
0.2...6 / 24...10 |
– |
|
|
Functional ground (earth) |
Mounting point for the shield(1) |
3.5 / 30.98 |
|
|
LXM62DC13 variant C/E |
LXM62DC13 variant G |
|
|
|
Connector |
Description |
Connection cross-section [mm2] / [AWG] |
Tightening torque [Nm] / [lbf in] |
|---|---|---|---|
|
Bus Bar Module |
– |
2.5 / 22.13 |
|
|
Sercos |
– |
– |
|
|
Digital inputs/outputs |
0.25...1.5 / 24...16 |
– |
|
|
24 V supply for digital inputs/outputs |
0.25...1.5 / 24...16 |
– |
|
|
Inverter Enable 1-channel(1) |
0.2...1.5 / 24...16 |
– |
|
|
Encoder connector |
– |
– |
|
|
Motor temperature / holding brake |
0.2...1.5 / 24...16 |
– |
|
|
Motor phases |
4...6 / 12...10 |
– |
|
|
Inverter Enable 2-channel |
0.2 - 1.5 / 24 - 16 |
– |
|
|
Machine Encoder Output (only for LXM62DC13G) |
0.2...6 / 24...10 |
– |
|
|
Functional ground (earth) |
Mounting point for the shield(2) |
3.5 / 30.98 |
|
|
(1) Valid only for Lexium 62 variants C/G, refer to Extended Safety-Related Functions - Inverter Enable via Hardware Input (2) Refer to External Shield Connection on the Drive Module LXM62DC13. |
|||
The details in the following table apply for the wiring on the removable spring-clamping terminal block of the CN4, CN5, CN6, CN8 / CN10 (holding brake, temperature) and CN11 connections.
Overview of the connection cross-sections for the removable spring-clamping terminal blocks CN4, CN5, CN6, CN8 / CN10 (holding brake, temperature) and CN11:
|
Rigid wire
|
Flexible wire
|
Flexible wire with a wire end sleeve without a plastic sleeve
|
Flexible wire with a wire end sleeve and plastic sleeve
|
|---|---|---|---|---|
|
mm2 |
0.2...1.5 |
0.2...1.5 |
0.25...1.5 |
0.25...0.75 |
|
AWG |
24...16 |
24...16 |
23...16 |
23...19 |
The details in the following table apply for the wiring on the removable spring-clamping terminal blocks of the connections CN8 / CN10 (PE, U, V, W).
Overview of the connection cross-sections for the removable spring-clamping terminal blocks CN8 / CN10 motor phases (PE, U, V, W):
|
Rigid wire
|
Flexible wire
|
Flexible wire with a wire end sleeve without a plastic sleeve
|
Flexible wire with a wire end sleeve and plastic sleeve
|
|---|---|---|---|---|
|
mm2 |
0.2...10 |
0.2...6 0.2...10(1) |
0.25...6 |
0.25...4 |
|
AWG |
24...8 |
24...10 24...8(1) |
23...10 |
23...12 |
|
(1) Flexible conductors with an outside diameter of ≤ 4 mm |
||||
The DC bus voltage and the 24 Vdc control voltage are distributed and the protective conductor is connected via the Bus Bar Module.
|
Pin |
Designation |
Description |
|---|---|---|
|
1 |
|
Protective ground (earth) |
|
2 |
DC- |
DC bus voltage - |
|
3 |
DC+ |
DC bus voltage + |
|
4 |
24 V |
Supply voltage + |
|
5 |
0 V |
Supply voltage - |
The Sercos connection is used for the communication between the controller and the drive.
|
Pin |
Designation |
Description |
|---|---|---|
|
1.1 |
Eth0_Tx+ |
Positive transmission signal |
|
1.2 |
Eth0_Tx- |
Negative transmission signal |
|
1.3 |
Eth0_Rx+ |
Positive receiver signal |
|
1.4 |
N.C. |
Reserved |
|
1.5 |
N.C. |
Reserved |
|
1.6 |
Eth0_Rx- |
Negative receiver signal |
|
1.7 |
N.C. |
Reserved |
|
1.8 |
N.C. |
Reserved |
|
2.1 |
Eth1_Tx+ |
Positive transmission signal |
|
2.2 |
Eth1_Tx- |
Negative transmission signal |
|
2.3 |
Eth1_Rx+ |
Positive receiver signal |
|
2.4 |
N.C. |
Reserved |
|
2.5 |
N.C. |
Reserved |
|
2.6 |
Eth1_Rx- |
Negative receiver signal |
|
2.7 |
N.C. |
Reserved |
|
2.8 |
N.C. |
Reserved |
The connection CN4 provides several digital inputs and outputs on the drive:
The digital inputs A_DI1 / A_DI2 (Single Drive) or A_DI1, A_DI2 / B_DI1, B_DI2 (Double Drive) can be configured as digital inputs or as Touchprobe inputs via the EcoStruxure Machine Expert Logic Builder.
The digital inputs A_DI5 /A_DI6 (Single Drive) or A_DI5, A_DI6 / B_DI5, B_DI6 can be configured as digital inputs or as digital outputs via the EcoStruxure Machine Expert Logic Builder.
The filter time constant of the digital inputs can be set to 1 ms or 5 ms.
The filter time constant of the Touchprobe inputs is fixed at 100 µs.
|
Single Drive |
Double Drive |
|
|
|
Pin |
Designation |
Description |
|---|---|---|
|
1 |
A_DI0 |
Axis A – Digital input 0 - Touchprobe |
|
2 |
A_DI1 |
Axis A – Digital input 1 - Touchprobe |
|
3 |
A_DI2 |
Axis A – Digital input 2 |
|
4 |
A_DI3 |
Axis A – Digital input 3 |
|
5 |
A_DI4 |
Axis A – Digital input / output 4 |
|
6 |
A_DI5 |
Axis A – Digital input / output 5 |
|
7 |
B_DI0 |
Axis B – Digital input 0 - Touchprobe (only Double Drive) |
|
8 |
B_DI1 |
Axis B – Digital input 1 - Touchprobe (only Double Drive) |
|
9 |
B_DI2 |
Axis B – Digital input 2 (only Double Drive) |
|
10 |
B_DI3 |
Axis B – Digital input 3 (only Double Drive) |
|
11 |
B_DI4 |
Axis B – Digital input/output 4 (only Double Drive) |
|
12 |
B_DI5 |
Axis B – Digital input/output 5 (only Double Drive) |
The 24 V DIO supply connector supplies the digital inputs/outputs of the drives with the required energy. The connection 0V1 is internally connected to 0V2 and the connection 24V1 is internally connected to 24V2 electrically.
|
Pin |
Designation |
Description |
|---|---|---|
|
1 |
24V1 |
Digital I/O supply voltage Axis A |
|
2 |
0V1 |
|
|
3 |
24V2 |
Digital I/O supply voltage Axis B |
|
4 |
0V2 |
Continuous current carrying capacity of the plug-in connectors: 3 A
Maximum current carrying capacity of the plug-in connectors: 4 A, 1 s
The number of the devices that can be connected depends on the application.
The Inverter Enable signal supplies the gate driver with voltage. In this way, the STO (Safe Torque Off) requirements according to EN 61508 and ISO 13849-1 are met. IEA1 is internally connected with IEA2 electrically, and IEB1 is internally connected with IEB2 electrically.
The single channel Inverter Enable is valid only for Lexium 62 variants C/D/G, refer to Extended Safety-Related Functions - Inverter Enable via Hardware Input.
| DANGER | |
|---|---|
|
CN6 - Inverter Enable 1–Channel |
(CN6/CN11 - Inverter Enable) |
|---|---|
|
— Internal connections between CN6 and CN11 - - - Possible connection to use the two-channel Inverter Enable as a single-channel Inverter Enable The single channel Inverter Enable is valid only for Lexium 62 variants C/D/G, refer to Extended Safety-Related Functions - Inverter Enable via Hardware Input. |
|
Pin |
Designation |
Description |
|---|---|---|
|
1 |
IEA1 |
Inverter Enable signal for axis A (with CN11 PIN 1, CN11 PIN 2 and CN6 PIN 2 jumpered) |
|
2 |
IEA2 |
Inverter Enable signal for axis A (with CN11 PIN 2, CN11 PIN 1 and CN6 PIN 2 jumpered) |
|
3 |
IEB1 |
Inverter Enable signal for axis B (with CN11 PIN 5, CN11 PIN 6 and CN6 PIN 4 jumpered) |
|
4 |
IEB2 |
Inverter Enable signal for axis B (with CN11 PIN 6, CN11 PIN 5 and CN6 PIN 3 jumpered) |
Continuous current carrying capacity of the plug-in connectors: 3 A
Maximum current carrying capacity of the plug-in connectors: 4 A, 1 s
Maximum consumption per drive: 30 mA
The number of the devices that can be connected depends on the application.
The Hiperface connection consists of a standard, differential, digital connection (RS-485 = 2 wires), a differential, analog connection (sine- and cosine signal = 4 wires), and a mains connection to supply the encoder (+10 V, GND = 2 wires).
|
Pin |
Designation |
Description |
|---|---|---|
|
1 |
Cos |
Cosine track axis A/B |
|
2 |
RefCos |
Reference signal cosine axis A/B |
|
3 |
Sin |
Sine track axis A/B |
|
4 |
RS485+ |
Positive RS-485 signal axis A/B |
|
5 |
RS485- |
Negative RS-485 signal axis A/B |
|
6 |
RefSin |
Reference signal Sine axis A/B |
|
7 |
N.C. |
Reserved |
|
8 |
N.C. |
Reserved |
|
A |
P10V |
Supply voltage encoder A/B |
|
B |
GND |
0 V A/B return |
The motor signals U, V, and W supply the motor with the required energy. The temperature signals are connected to a temperature sensor to measure the temperature of the motor. The holding brake output supplies the holding brake in the motor with the required energy.
|
Lexium 62 Drives except DC13 |
Lexium 62 DC13 Drives |
|
CN8 / CN10 - motor connector
|
CN8_1 - motor temperature and holding brake
CN8_2 - motor phases
|
|
Pin |
Designation |
Description |
|---|---|---|
|
1 |
ϑ− |
Temperature negative signal |
|
2 |
ϑ+ |
Temperature positive signal |
|
3 |
BR- |
Brake negative signal |
|
4 |
BR+ |
Brake positive signal |
|
5 |
PE |
Protective Earth (ground) |
|
6 |
U |
Motor phase U |
|
7 |
V |
Motor phase V |
|
8 |
W |
Motor phase W |
|
Motor cable(1) |
Motor connectors |
Description |
|
|---|---|---|---|
|
Label of cable core |
Color of cable core |
Label |
|
|
1 |
Black |
U |
Motor phase U - Axis A/B |
|
2 |
Black |
V |
Motor phase V - Axis A/B |
|
3 |
Black |
W |
Motor phase W - Axis A/B |
|
– |
Green/Yellow |
|
Protective ground (earth) - Axis A/B |
|
5 |
Black |
ϑ− |
Temperature negative signal - Axis A/B |
|
6 |
Black |
ϑ+ |
Temperature positive signal - Axis A/B |
|
7 |
Black |
BR- |
Holding brake negative signal - Axis A/B |
|
8 |
Black |
BR+ |
Holding brake positive signal - Axis A/B |
|
(1) Order numbers: VW3E1143Rxxx, VW3E1144Rxxx, VW3E1145Rxxx |
|||
The insulation-stripped length of the wires of the motor connector is 15 mm (0.59 in.). The maximum length of the motor supply cable is 75 m (246.06 ft).
|
CN11 - Inverter Enable 2-Channel |
(CN6/CN11 - Inverter Enable) |
|---|---|
|
— Internal connections between CN6 and CN11 - - - Possible connection to use the two-channel Inverter Enable as a single-channel Inverter Enable The single channel Inverter Enable is valid only for Lexium 62 variants C/D/G, refer to Extended Safety-Related Functions - Inverter Enable via Hardware Input. |
|
Pin |
Designation |
Description |
|---|---|---|
|
1 |
IEA_p1 |
Inverter Enable signal for drive A 24 V (with CN6 PIN 1, CN6 PIN 2 and CN11 PIN 2 jumpered) |
|
2 |
IEA_p2 |
Inverter Enable signal for drive A 24 V (with CN6 PIN 1, CN6 PIN 2 and CN11 PIN 1 jumpered) |
|
3 |
IEA_n1 |
Inverter Enable signal for drive A 0 V external |
|
4 |
IEA_n2 |
Inverter Enable signal for drive A 0 V external |
|
5 |
IEB_p1 |
Inverter Enable signal for drive B 24 V (with CN6 PIN 3, C6 PIN 4 and CN11 PIN 6 jumpered) |
|
6 |
IEB_p2 |
Inverter Enable signal for drive B 24 V (with CN6 PIN 4, C6 PIN 3 and CN11 PIN 5 jumpered) |
|
7 |
IEB_n1 |
Inverter Enable signal for drive B 0 V external |
|
8 |
IEB_n2 |
Inverter Enable signal for drive B 0 V external |
|
9 |
0V_int |
Inverter Enable signal 0 V internal |
|
Pin |
Designation |
Description |
|---|---|---|
|
1 |
B- |
Encoder Output track B / Differential - |
|
2 |
B+ |
Encoder Output track B / Differential + |
|
3 |
A+ |
Encoder Output track A / Differential + |
|
4 |
A- |
Encoder Output track A / Differential - |
|
5 |
n.c. |
- |
|
6 |
n.c. |
- |
|
7 |
Z+ |
Encoder Output track B / Differential + |
|
8 |
Z- |
Encoder Output track B / Differential - |
|
9 |
GND_EXT |
External Ground |