|
Parameter |
Value |
|
|---|---|---|
|
Item name |
VW3E6027 |
|
|
Input voltage |
DC 10 V (-5% / +5%) |
|
|
Maximum input current |
125 mA |
|
|
Output voltage |
DC 5 V (-1% / +1%) |
|
|
Maximum output current |
250 mA |
|
|
Sin/Cos input voltage |
1 Vpp / 2.5 V offset 0.5 Vpp by 100 kHz |
|
|
Input resistance |
120 Ω |
|
|
Cutoff-frequency |
100 MHz (6000 min-1 x 1024) |
|
|
Operation |
Protection class housing |
IP20 with connected plug-in connectors |
|
Ambient temperature |
+5...+55 °C (+41...+131 °F) |
|
|
Relative humidity |
5...85% |
|
|
Transport |
Ambient temperature |
-25...+70 °C (-13...+158 °F) |
|
Relative humidity |
5...95% |
|
|
Long-term storage in the transport packaging |
Ambient temperature |
-25...+55 °C (-13...+131 °F) |
|
Relative humidity |
10...95% |
|