|
Designation |
Parameter |
Value |
|---|---|---|
|
Power supply |
Control voltage |
30 Vdc (maximum) |
|
DC bus voltage (nominal) |
700 Vdc (maximum) |
|
|
DC bus capacity |
1.76 mF |
|
|
Discharge time |
5 min (maximum) |
|
|
Overvoltage |
900 Vdc |
|
|
Cooling |
- |
Natural convection |
|
Ingress protection rating |
- |
IP20 |
|
Isolation class |
Pollution degree |
2 (IEC 60664-1) |
|
Protective class |
Class |
1 (IEC/EN 61800-5-1) |
|
Overvoltage category |
Class |
III (IEC/EN 61800-5-1) |
|
Radio interference level |
Class |
C3 (IEC/EN 61800-3) |
|
Lifetime of end product |
– |
≥60,000 hours |
|
Weight |
Weight (with packaging) |
3.1 kg (3.8 kg) / 6.83 lbs (8.38 lbs) |