TM2AMI4HTN Characteristics

Introduction

This section provides a description of the electrical and input characteristics of the TM2AMI4HTN expansion module. Additional characteristics are described in the topic Environmental Characteristics.

Danger_Color.gifDANGER

FIRE HAZARD

oUse only the correct wire sizes for the current capacity of the I/O channels and power supplies.

oFor relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F).

oFor common conductors of relay output wiring (4 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F).

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Dimensions

The following figure shows the dimensions of the TM2AMI4HTN expansion module:

G-SE-0008033.2.gif-high.gif

 

 

Input Characteristics

Characteristic

Description/Value

Voltage Input

Current Input

Number of maximum input channel

4

Common lines

2

Input type

Single-ended

Input range

-10... +10 Vdc/0...10 Vdc

0...20 mA/4...20 mA

Input impedance

> 1 MΩ

250 Ω ±5%

Connectable I/O terminals

Removable terminals

Sample duration time

10 ms per channel + 1 scan time

Total input system transfer time

10 ms + 1 scan time

Input tolerance

Maximum deviation at 25 °C (77 °F) without electromagnetic disturbance

± 1% of the full scale

Maximum deviation

± 2.5% of the full scale

Digital resolution

12 bits, including sign

Temperature drift

± 0.06% of the full scale/°C

Common mode characteristics

80 dB

Cross talk

60 dB

Non-linearity

± 0.4% of full scale

Input value of LSB

5 mV

10 μΑ

Maximum allowed overload (no damages)

±30 Vdc (< 5 min)

±15 Vdc (No damage)

±30 mA dc

Protection type

Photo coupler between input and internal circuit

Incorrect configuration

Voltage to Current

No permanent damage when the input voltage is ±12 Vdc

Current to Voltage

No permanent damage when the input current is ±30 mA

Cable

Type

Shielded

Length

3 m (9.84 ft) is the maximum cable length with respect to electromagnetic immunity standards.

NOTE: If electromagnetic immunity is not a consideration, the maximum cable length is 30 m.