TM3 Analog Modules General Description
The range of TM3 analog I/O expansion modules includes:
oInput modules
oOutput modules
oMixed input/output modules
All TM3 analog I/O expansion modules are equipped with (depending on the reference):
oRemovable screw terminal blocks
oRemovable spring terminal blocks
For further details, refer to TM3 analog I/O expansion modules.
The following table shows the TM3 analog input expansion modules, with corresponding resolution, channel type, nominal voltage/current, and terminal type:
Reference |
Resolution |
Channels |
Channel Type |
Mode |
Terminal Type / Pitch |
---|---|---|---|---|---|
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 5.08 mm |
|
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 3.81 mm |
|
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal blocks / 3.81 mm |
|
12 bit, or 11 bit + sign |
8 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA 0...20 mA extended 4...20 mA extended |
Removable screw terminal block / 3.81 mm |
|
12 bit, or 11 bit + sign |
8 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA 0...20 mA extended 4...20 mA extended |
Removable spring terminal blocks / 3.81 mm |
|
16 bit, or 15 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable screw terminal block / 3.81 mm |
|
16 bit, or 15 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable spring terminal blocks / 3.81 mm |
|
16 bit, or 15 bit + sign |
4 |
inputs |
Thermocouple |
Removable screw terminal block / 3.81 mm |
|
16 bit, or 15 bit + sign |
4 |
inputs |
Thermocouple |
Removable spring terminal blocks / 3.81 mm |
|
16 bit, or 15 bit + sign |
8 |
inputs |
Thermocouple NTC/PTC Ohmmeter |
Removable screw terminal block / 3.81 mm |
|
16 bit, or 15 bit + sign |
8 |
inputs |
Thermocouple NTC/PTC Ohmmeter |
Removable spring terminal blocks / 3.81 mm |
The following table shows the TM3 analog output modules, with corresponding resolution, channel type, nominal voltage/current, and terminal type:
Reference |
Resolution |
Channels |
Channel Type |
Mode |
Terminal Type / Pitch |
---|---|---|---|---|---|
12 bit, or 11 bit + sign |
2 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
2 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
4 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
4 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 5.08 mm |
TM3 Analog Mixed Input/Output Modules
This following table shows the TM3 analog mixed I/O modules, with corresponding resolution, channel type, nominal voltage/current, and terminal type:
Reference |
Resolution |
Channels |
Channel Type |
Mode |
Terminal Type / Pitch |
---|---|---|---|---|---|
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 3.81 mm |
|
2 |
outputs |
||||
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 3.81 mm |
|
2 |
outputs |
||||
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable screw terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
1 |
outputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |
||
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable spring terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
1 |
outputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |