The TM218LDA24DRN controller is equipped with 2 Fast digital inputs which can be used as 10 kHz HSC inputs.
|
|
|
FIRE HAZARD |
|
Use only the correct wire sizes for the current capacity of the power supplies. |
|
Failure to follow these instructions will result in death or serious injury. |
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below describes the characteristics of the M218 controller reduced Fast inputs:
|
Characteristic |
Value |
||
|---|---|---|---|
|
Rated current |
9 mA |
||
|
Inrush values |
Voltage |
30 Vdc |
|
|
Current |
12 mA |
||
|
Input impedance |
2.35 kΩ |
||
|
Input type |
Sink/Source |
||
|
Rated voltage |
24 Vdc |
||
|
Input range |
0...28.8 Vdc |
||
|
Input limit values |
Voltage at state 1 |
> 15 Vdc |
|
|
Voltage at state 0 |
< 5 Vdc |
||
|
Current at state 1 |
> 5 mA |
||
|
Current at state 0 |
< 1.5 mA |
||
|
Isolation (Photo coupler) |
Between channels |
None |
|
|
Between channels and internal logic |
500 Vdc |
||
|
IEC61131-2 Edition 3 type |
Type 1 |
||
|
Compatibility |
Supports 2 wire and 3 wire sensors(1) |
||
|
Cable |
Type |
Shielded |
|
|
Length |
Maximum 10 m (33 ft) |
||
|
Protection against over voltage |
No |
||
|
Terminal blocks |
Type: Screw, 7.62 mm (0.29 in. pitch) 2 rows are removable |
||
|
HSC Maximum frequency |
10 kHz (100 µs) Minimum transition duration: 40 µs |
||
|
HSC type |
Single phase counter |
||
|
1 Best engineering practices usually require a single wire connected to each terminal, or two wires if an appropriate cable end is used. Connection of more than two wires may require the application of external terminal blocks (verify local codes and regulations that may apply). |
|||
The wiring diagram for the Fast inputs is same as that of the digital inputs.