TM218LDA40DR4PHN Analog Input

Overview

The TM218LDA40DR4PHN controller is equipped with 2 analog inputs.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the current capacity of the power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Analog Input Characteristics

The table below describes the characteristics of the Modicon M218 Logic Controller analog inputs:

Characteristic

Voltage input

Current input

Number of maximum input channel

2

Input type

Single-ended

Input range

-10... +10 Vdc/0...+10 Vdc

0...20 mA/4...20 mA

Input impedance

> 1 MΩ

250 ± 5% Ω

Connectable I/O terminals

Removable terminals

Sample duration time

10 ms per channel + 1 scan time

Total input system transfer time

20 ms + 1 scan time

Input tolerance

Maximum deviation at 25 °C (77 °F) without electromagnetic disturbance

± 1% of the full scale

Maximum deviation

± 2.5% of the full scale

Digital resolution

12 bits, including sign

Temperature drift

± 0.06% of the full scale

Common mode characteristics

80 db

Cross talk

60 db

Non-linearity

± 0.4% of full scale

Input value of LSB

5 mV

10 μΑ

Maximum allowed overload (no damages)

±30 Vdc (less than 5 minutes)

±15 Vdc (No damage)

±30 mA dc

Protection type

Photo coupler between input and internal circuit

Cable

Type

Shielded

Length

3 m (9.84 ft)

NOTE: Compliance to electromagnetic immunity standards is limited to a 3 m (9.84 ft) cable length. In all cases, a maximum cable length of 10 m (32.80 ft) should not be exceeded.

Wiring Diagram

The following illustration shows the wiring diagram of the Modicon M218 Logic Controller analog inputs:

G-SE-0007363.4.gif-high.gif

 

 

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

oUse shielded cables for all fast I/O, analog I/O, and communication signals.

oGround cable shields for all fast I/O, analog I/O, and communication signals at a single point1.

oRoute communications and I/O cables separately from power cables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

1Multipoint grounding is permissible if connections are made to an equipotential ground plane dimensioned to help avoid cable shield damage in the event of power system short-circuit currents.

For more information, refer to the TM218 System Wiring Rules and Recommendation.

If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.

NOTICE

INOPERABLE EQUIPMENT

Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel.

Failure to follow these instructions can result in equipment damage.