TM218LDAE24DRHN Fast Input

Overview

The TM218LDAE24DRHN controller is equipped with 4 Fast digital inputs which can be used as HSC inputs.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the current capacity of the power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Fast Input Characteristics

The table below describes the characteristics of the Modicon M218 Logic Controller Fast inputs:

Characteristic

Value

Rated current

10.7 mA

Inrush values

Voltage

30 Vdc

Current

13.7 mA

Input impedance

1.96 kΩ

Input type

Sink/Source

Rated voltage

24 Vdc

Input range

0...28.8 Vdc

Input limit values

Voltage at state 1

> 15 Vdc

Voltage at state 0

< 5 Vdc

Current at state 1

> 5 mA

Current at state 0

< 1.5 mA

Isolation (photo coupler)

Between channels

None

Between channels and internal logic

500 Vdc

IEC61131-2 Edition 3 type

Type 1

Compatibility

Supports 2 wire and 3 wire sensors(1)

Cable

Type

Shielded

Length

Maximum 10 m (33 ft)

Protection against over voltage

No

Terminal blocks

Type: Screw, 7.62 mm, (0.29 in.) pitch

2 rows are removable

HSC Maximum frequency

A/B phase: 50 kHz (20 µs)

Single phase: 100 kHz

Pulse/Direction: 100 kHz

Minimum transition duration: 4 µs

HSC type

oA/B phase counter

oPulse/Direction counter

oSingle phase counter

1   Best engineering practices usually require a single wire connected to each terminal, or two wires if an appropriate cable end is used. Connection of more than two wires may require the application of external terminal blocks (verify local codes and regulations that may apply).

Wiring Diagram

The wiring diagram for the Fast inputs is same as that of the digital inputs.