PLC_R_APPLICATION_ERROR: Detected Application Error Status Codes

Enumerated Type Description

The PLC_R_APPLICATION_ERROR enumeration data type contains the following values:

Enumerator

Value

Comment

What to do

PLC_R_APP_ERR_UNKNOWN

FFFF hex

Undefined error detected.

Contact your Schneider Electric service representative.

PLC_R_APP_ERR_NOEXCEPTION

0000 hex

No error detected.

PLC_R_APP_ERR_WATCHDOG

0010 hex

Task watchdog expired.

Check your application. A reset is needed to enter Run mode.

PLC_R_APP_ERR_ HARDWAREWATCHDOG

0011 hex

System watchdog expired.

If the problem is reproducible, verify that there are no configured but disconnected communication ports. If the problem persists, update the firmware. If the problem still persists, contact your Schneider Electric service representative.

PLC_R_APP_ERR_IO_CONFIG_ ERROR

0012 hex

Incorrect I/O configuration parameters detected.

Your application might be corrupted. To resolve this issue, use one of the methods:

1.Build > Clean All

2.Export/Import your application.

3.Upgrade EcoStruxure Machine Expert to the latest version.

PLC_R_APP_ERR_UNRESOLVED_ EXTREFS

0018 hex

Undefined functions detected.

Delete the unresolved functions from the application.

PLC_R_APP_ERR_IEC_TASK_ CONFIG_ERROR

0025 hex

Incorrect Task configuration parameters detected.

Your application might be corrupted. To resolve this issue, use one of the methods:

1.Build > Clean All

2.Export/Import your application.

3.Upgrade EcoStruxure Machine Expert to the latest version.

PLC_R_APP_ERR_ILLEGAL_ INSTRUCTION

0050 hex

Undefined instruction detected.

Debug your application to resolve the problem.

PLC_R_APP_ERR_ACCESS_ VIOLATION

0051 hex

Attempted access to reserved memory area.

Debug your application to resolve the problem.

PLC_R_APP_ERR_DIVIDE_BY_ ZERO

0102 hex

Integer division by zero detected.

Debug your application to resolve the problem.

PLC_R_APP_ERR_PROCESSORLOAD_WATCHDOG

0105 hex

Processor overloaded by Application Tasks.

Reduce the application workload by improving the application architecture. Increase the task cycle duration. Reduce event frequency.

PLC_R_APP_ERR_DIVIDE_REAL_ BY_ZERO

0152 hex

Real division by zero detected.

Debug your application to resolve the problem.