The changeModbusPort command can be used to change the port used for data exchanges with a Modbus TCP master.
The current Modbus Modbus TCP configuration window.
is displayed on theThe default Modbus port number is 502.
Command |
Description |
---|---|
|
portnum is the new Modbus port number to use and is passed as a string of characters. Before running the command, refer to Used Ports to ensure that portnum is not being used by any other TCP/UDP protocols or processes. An error is logged in the /usr/Syslog/FWLog.txt file if the specified port number is already in use. |
To limit the number of open sockets, the changeModbusPort command can only be run twice.
A power cycle of the logic controller returns the Modbus port number to the default value (502). The changeModbusPort command must therefore be executed after each power cycle.
Step |
Action |
---|---|
1 |
Create a script file, for example:
|
2 |
Name the script file Script.cmd. |
3 |
Copy the script file to the SD card. |
4 |
Insert the SD card in the controller. |
The changeModbusPort command can be run from within an application using the ExecuteScript function block.
The following sample code changes the Modbus TCP slave port from the default (502) to 1502:
IF (myBExe = FALSE AND (PortNum <> 502)) THEN
myExecSc( // falling edge for a second change
xExecute:=FALSE ,
sCmd:=myCmd ,
xDone=>myBDone ,
xBusy=> myBBusy,
xError=> myBErr,
eError=> myIerr);
string1 := 'changeModbusPort "';
string2 := WORD_TO_STRING(PortNum);
myCmd := concat(string1,string2);
myCmd := concat(myCmd,'"');
myBExe := TRUE;
END_IF
myExecSc(
xExecute:=myBExe ,
sCmd:=myCmd ,
xDone=>myBDone ,
xBusy=> myBBusy,
xError=> myBErr,
eError=> myIerr);