The M251 Logic Controller is equipped with Ethernet communications ports:
Reference |
Number of Ports |
Port Name |
---|---|---|
TM251MESC |
2 (one dual Ethernet port switch) |
Ethernet 1 |
TM251MESE |
2 (one dual Ethernet port switch) |
Ethernet 1 |
1 |
Ethernet 2 |
This table describes the different Ethernet characteristics:
Characteristic |
Description |
---|---|
Function |
Modbus TCP/IP, Machine Expert protocol, EtherNet I/P |
Connector type |
RJ45 |
Auto negotiation |
From 10 Mbps half duplex to 100 Mbps full duplex |
Cable type |
Shielded |
Automatic cross-over detection |
Yes |
This figure shows the RJ45 Ethernet connector pin assignment:
This table describes the RJ45 Ethernet connector pins:
Pin N° |
Signal |
---|---|
1 |
TD+ |
2 |
TD- |
3 |
RD+ |
4 |
- |
5 |
- |
6 |
RD- |
7 |
- |
8 |
- |
These figures show the RJ45 connectors status LEDs:
Ethernet 1 |
Ethernet 2 |
---|---|
![]() |
![]() |
This table describes the Ethernet status LEDs:
Label |
Description |
LED |
||
---|---|---|---|---|
Color |
Status |
Description |
||
1 |
Ethernet link/speed |
Green/Yellow |
Off |
No link |
Solid yellow |
Link at 10 Mbps |
|||
Solid green |
Link at 100 Mbps |
|||
2 |
Ethernet activity |
Green |
Off |
No activity and no link |
On |
The link is detected, but there is no activity |
|||
Flashing |
Transmitting or receiving data |