Accessories for the TM5 System
The TM5 accessories include the following:
1 Left and right bus base locking plates
2 Electronic module locking clip
3 Terminal locking clip
4 Plain text cover holder
5 Legend strips
6 Label tab
NOTE: The controller is delivered with the right bus base locking plate.
The bus base locking plate helps protect the TM5 bus exposed contacts on either the right and/or the left side of the TM5 system configuration:
|
Reference |
Description |
|
|---|---|---|
|
TM5ACLPL10 |
10 left bus base locking plates |
|
|
TM5ACLPR10 |
10 right bus base locking plates |
|
You must use the bus base locking plate to help avoid damage to the TM5 during installation from electrostatic discharge.
|
NOTICE |
|
ELECTROSTATIC DISCHARGE |
|
oInstall a right bus base locking plate to the rightmost slice of all configurations. oInstall a left bus base locking plate to the first slice of all remote configurations. |
|
Failure to follow these instructions can result in equipment damage. |
Electronic Module Locking Clip
The locking clip helps to securely lock the electronic module to the bus base:
|
Reference |
Description |
|---|---|
|
TM5ACADL100 |
Locking clip (x100)
|
The terminal locking clip helps to secure the terminal block to the electronic module:
|
Reference |
Description |
|---|---|
|
TM5ACTLC100 |
Terminal locking clip (x100)
|
The label tabs are used for:
olabeling,
ocoding.
The following table gives you the references of the three colored label tabs:
|
Reference |
Description |
|
|---|---|---|
|
TM5ACLITW1 |
White label tabs, for 16 modules |
|
|
TM5ACLITR1 |
Red label tabs, for 16 modules |
|
|
TM5ACLITB1 |
Blue label tabs, for 16 modules |
|
The following labeling tool is needed for installing the label tabs, and the coding system between the connectors and the electronic modules:
|
Reference |
Description |
|---|---|
|
TM5ACLT1 |
Labeling insert tool for label tabs
1 Double-width cutters 2 Single-width cutters |
In addition to the label tabs, the cover holder allows plain text labeling. The plain text cover holder is attached to the terminal locking clip:
|
Reference |
Description |
|
|---|---|---|
|
TM5ACTCH100 |
Plain text cover holder (x100) |
|
|
TM5ACTLS100 |
Legend strip for cover holder (x100) |
|
The TM5 bus expansion cable is used between Transmitter and Receiver modules for TM5 data bus:
|
Reference |
Description |
|---|---|
|
TCSXCNNXNX100 |
Expansion bus cable 100 m (328 ft)
|
Refer to Modicon TM5 Transmitter and Receiver Modules Hardware Guide for connections.
The TM2XMTGB Grounding Plate is an accessory used in the TM5 grounding step of the TM5 System installation:
|
Reference |
Description |
|---|---|
|
TM2XMTGB |
Grounding Plate
|
|
|
|
ACCIDENTAL DISCONNECTION FROM PROTECTIVE GROUND (PE) |
|
oDo not use the TM2XMTGB Grounding Plate to provide a protective ground (PE). oUse the TM2XMTGB Grounding Plate only to provide a functional ground (FE). |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |