Accessories for the TM7 System

Overview

The TM7 accessories include the following:

ouseable with all expansion blocks:

oM8 and M12 sealing plugs,

osupport for block label,

oexpansion bus, power distribution and sensor cables,

otorque wrench.

ouseable with analog temperature input blocks only:

oM12 thermocouple plug.

ouseable with the smaller expansion block:

oDIN rail mounting plate

ouseable with field bus interface I/O blocks only:

oCAN bus Y connector,

oCAN Y cable

oCAN bus cables,

oCAN bus terminating resistor.

DIN Rail Mounting Plate

The following accessory is used to install blocks onto a 35 mm DIN Rail:

Reference

Description

Description

TM7ACMP

Mounting plate on DIN rail

G-SE-0007244.1.jpg

 

 

NOTE: Only small (Size 1) blocks can be installed on DIN rail with the TM7ACMP mounting plate.

Support For Block Label

The support for block labels allows labeling the blocks:

G-SE-0007243.2.gif-high.gif

 

 

M12 CAN Bus Terminating Resistor

 

The M12 CAN bus terminating resistor is connected on the last field bus interface I/O block of the CANopen network. It is connected:

oto the accessory TM7ACYC• for a TM7NCOM08B.

oto the field bus OUT connector for a TM7NCOM16A or TM7NCOM16B.

Reference

Description

TM7ACTLA

M12 CAN bus terminating resistor

G-SE-0007246.1.jpg

 

 

M12 Thermocouple Plug

The M12 thermocouple plug is used for compensation of the temperature at measurement points:

Reference

Description

TM7ACTHA

M12 thermocouple plug

G-SE-0007209.1.gif

 

 

M8 and M12 Sealing Plug

The following table presents the references of the sealing plugs for unused M8 and M12 connectors:

Reference

Description

TM7ACCB

M8 Sealing plug

G-SE-0007249.1.gif

 

 

TM7ACCA

M12 Sealing plug

CAN Bus Y Cable

The CAN bus Y cable is used to connect the TM7NCOM08B in a CANopen network:

Reference

Description

TM7ACYCJ

CAN bus Y cable

G-SE-0007247.1.jpg

 

 

CAN Bus Y Connector

The CAN bus Y connector is used to connect the TM7NCOM08B in a CANopen network:

Reference

Description

TM7ACYC

CAN bus Y connector

G-SE-0007248.1.jpg

 

 

TM7 Cables

The connections for TM7 System are designed as circular plugs. The following types of pre-assembled cables are required to connect and build the TM7 System:

oExpansion bus cables

oCANopen cables

oPower cables

oSensor cables

Torque Wrench

Two torque wrenches (M8 and M12) are available as accessories to help you mount and fasten the TM7 cables.

Each torque wrench has a screwdriver-type handle and a 4 mm (0.16 in.) hexagonal drive shaft. The torque of the drive shaft is preset and cannot be adjusted. The bit mounted on the drive shaft is appropriately sized for either an M8 or M12 plug:

Reference

Description

TM7ACTW

Torque wrench with preset torque of 0.2 Nm (1.8 lbf-in) for M8 size plug

G-SE-0007829.1.jpg

 

 

Torque wrench with preset torque of 0.4 Nm (3.5 lbf-in) for M12 size plug

G-SE-0007829.1_1.jpg