The Modicon M262 Logic/Motion Controller has 4 embedded fast digital inputs.
The digital inputs are connected on the front face of the controller.
DANGER | |
---|---|
WARNING | |
---|---|
This table presents the characteristics of the digital inputs:
Characteristic |
Value |
|
---|---|---|
Number of input channels |
4 (I0...I3) |
|
Input type |
IEC61131-2 Type 1 |
|
Logic type |
Sink |
|
Rated power supply voltage |
24 Vdc |
|
Voltage limit |
30 Vdc |
|
Rated input current |
7.5 mA |
|
Input impedance |
2.81 kΩ |
|
Input limit values |
Voltage at state 1 |
> 15 Vdc (15...30 Vdc) |
Voltage at state 0 |
< 5 Vdc (0...5 Vdc) |
|
Current at state 1 |
> 3 mA |
|
Current at state 0 |
< 1.5 mA |
|
Input delay |
Turn on time |
< 1 μs + filter delay |
Turn off time |
< 1 μs + filter delay |
|
Isolation |
Between input channels |
No |
Between input and internal logic |
550 Vac for 1 min. |
|
Between input and output |
550 Vac for 1 min. |
|
Cable |
Type |
Shielded cable, including COM signal |
Length |
10 m (32.8 ft) max. |
|
Connection type |
Removable spring terminal block |
|
Connector insertion/removal durability |
Over 100 times |
The digital inputs are connected on the front face of the controller.
This illustration describes the pin assignment of the connector:
This table describes the pin assignment of the embedded I/O connector:
Pin |
Label |
Description |
---|---|---|
1 |
I0 |
Digital input 0 |
2 |
I1 |
Digital input 1 |
3 |
I2 |
Digital input 2 |
4 |
I3 |
Digital input 3 |
5 |
C |
Inputs common port |
This figure shows the I/O status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
0...3 |
Green |
On |
The corresponding input channel is activated |
Off |
The corresponding input channel is deactivated |