The Modicon M262 Logic/Motion Controller has 4 embedded fast digital outputs.
The digital outputs are connected on the front face of the controller.
DANGER | |
---|---|
WARNING | |
---|---|
The table below describes the characteristics of the embedded digital outputs:
Characteristic |
Value |
|
---|---|---|
Number of output channels |
4 outputs (Q0...Q3) |
|
Output type |
Transistor |
|
Output signal type |
Source (push-pull) |
|
Rated output voltage |
24 Vdc |
|
Output current |
500 mA |
|
Total output current |
2 A |
|
Leakage current when switched off |
< 0.01 mA |
|
Maximum power of filament lamp |
1.5 W max. |
|
Turn on time |
1 μs max. |
|
Turn off time |
1 μs max. |
|
Protection against short circuit or overload |
Yes. Typical current 5 A per output. Defect managed by group: Q0...Q3 |
|
Automatic rearming after short circuit or overload |
Yes, 10 sec. (enabled/disabled by EcoStruxure Machine Expert software) |
|
Isolation |
Between output channels |
No |
Between output and internal logic |
550 Vac for 1 minute |
|
Between output and input |
550 Vac for 1 minute |
|
Cable length |
< 30 m (98.4 ft) |
|
Connection type |
Removable spring terminal block |
|
Connector insertion/removal durability |
Over 100 times |
|
NOTE: Refer to Protecting Outputs from Inductive Load Damage for additional information concerning output protection.
|
This illustration describes the pin assignment of the connector:
This table describes the pin assignment of the embedded I/O connector:
Pin |
Label |
Description |
---|---|---|
6 |
Q0 |
Digital output 0 |
7 |
Q1 |
Digital output 1 |
8 |
Q2 |
Digital output 2 |
9 |
Q3 |
Digital output 3 |
10 |
24V |
Outputs and encoder 24 Vdc power supply |
11 |
0V |
Outputs and encoder 0 Vdc power supply |
This tables shows the characteristics of the power supply provided by the controller to the embedded digital outputs and the encoder interface.
Characteristic |
Value |
---|---|
Nominal voltage |
24 Vdc |
Power supply voltage range |
20.4...28.8 Vdc (ripple ± 10% Un) |
Power supply type |
PELV |
Maximum input current |
2.6 A |
Inrush current |
Not limited |
Voltage drop immunity |
No |
Reverse polarity protection |
Yes |
Overload protection |
No. Non-replaceable 4 A slow fuse |
Overvoltage protection |
No |
Voltage presence detection |
Yes, typically >16 V I/O Status Codes diagnostic is available in EcoStruxure Machine Expert software |
Isolation |
550 Vac for 1 minute |
Cable length |
< 3 m (9.84 ft) |
This figure shows the I/O status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
0...3 |
Green |
On |
The corresponding output channel is activated |
Off |
The corresponding output channel is deactivated |