The Serial Line configuration window allows you to configure the physical parameters of a serial line (baud rate, parity, and so on).
To configure a Serial Line, double-click
in the .The following parameters must be identical for each serial device connected to the port.
Element |
Description |
---|---|
|
Transmission speed in bits/s |
|
Used for error detection |
|
Number of bits for transmitting data |
|
Number of stop bits |
|
Specify the medium to use:
|
|
Polarization resistors are integrated in the controller. They are switched on or off by this parameter. |
The serial line ports of your controller are configured for the Machine Expert protocol by default when new or when you update the controller firmware. The Machine Expert protocol is incompatible with that of other protocols such as Modbus Serial Line. Connecting a new controller to, or updating the firmware of a controller connected to, an active Modbus configured serial line can cause the other devices on the serial line to stop communicating. Make sure that the controller is not connected to an active Modbus serial line network before first downloading a valid application having the concerned port or ports properly configured for the intended protocol.
NOTICE | |
---|---|
This table indicates the maximum baud rate value of the managers:
Manager |
Maximum Baud Rate (Bits/S) |
---|---|
Machine Expert Network Manager |
115200 |
Modbus Manager |
|
ASCII Manager |
|
Modbus IOScanner |
To access the Modicon M262 Logic/Motion Controller – System Functions and Variables – System Library Guide.
, double click the node in the tab. Diagnostic information are accessible with the structure . For more information, refer to