Parameters of the Master - Group SercosCycletimeConfig

Parameter CycleTime

Offline editable

Yes

Online editable

No

Traceable

Yes

With this parameter, you can set the Sercos cycle time.

The cycle time can be set in communication state NRT and in communication phase CP0. The configured value becomes effective as of communication phase CP2.

The parameter provides the following values:

Value

Description

1000000 (default value)

Sets the cycle time to 1 ms (1000000 ns).

2000000

Sets the cycle time to 2 ms (2000000 ns).

4000000

Sets the cycle time to 4 ms (4000000 ns).

NOTE: The maximum number of supported devices depends on the configured cycle time and on the type of motion controller used. Refer to the chapter Device Limits And Cycle Time Limits M262 With Sercos for details.