The TM7 System can be mounted using:
An aluminium frame with two wedge nuts and M4 screws
A DIN rail with TM7ACMP mounting plate
Directly on the machine.
Blocks can be mounted on an aluminium frame with two wedge nuts and M4 screws:
NOTICE | |
---|---|
You can mount the size 1 blocks on a DIN rail with the TM7ACMP mounting plate. For EMC (Electromagnetic Compatibility) compliance, a metal DIN rail must be attached to a flat metal mounting surface or mounted on an EIA (Electronic Industries Alliance) rack or in a NEMA (National Electrical Manufacturers Association) enclosure. In all cases, the mounting surface must be properly grounded.
You can order a suitable DIN rail from Schneider Electric:
The following procedure gives step by step instructions to assemble and install a block on a DIN rail:
Step |
Action |
|
---|---|---|
1 |
Screw the block to the mounting plate. The required screws are supplied with the mounting plate.
NOTE: Maximum torque to fasten the screws is 0.6 Nm (5.3 lbf-in).
|
![]() |
2 |
Place the upper protruding catches of the mounting plate on the top edge of the DIN rail (1). Rotate the block to the DIN rail until it clicks (2). |
![]() |
3 |
The block is correctly installed to the DIN rail |
![]() |
NOTICE | |
---|---|
For more information on mounting the DIN rail refer to the TM5 section DIN Rail Installation.
The TM7 block can be mounted to any bare-metal surface of the machine, provided that the surface is properly grounded. To mount the block directly on the machine, the following figure gives the drilling template of the blocks:
(1) Size 1 block
(2) Size 2 block
The thickness of the base plate should be taken into consideration when defining the screw length.
NOTICE | |
---|---|
The plug connector of the TM7 cables is mounted by hand and then tightened to a defined force with the aid of the torque wrench:
Connector Size |
Torque |
---|---|
M8 |
0.2 Nm (1.8 lbf-in) |
M12 |
0.4 Nm (3.5 lbf-in) |
WARNING | |
---|---|
Open connectors with no cable attached are capped with suitable sealing plugs:
Connector Size |
Torque |
---|---|
M8 |
0.2 Nm (1.8 lbf-in) |
M12 |
0.4 Nm (3.5 lbf-in) |
WARNING | |
---|---|