Sercos III Bus Interface Description

Introduction

The TM5 Sercos III Bus Interface is the first element of the TM5 distributed I/O island.

The following figure shows the location of the TM5 Sercos III Bus Interface in a distributed I/O island:

Sercos III Bus Interface Overview

The TM5 Sercos III Bus Interface with built-in power distribution is composed of four different parts that can either be ordered together as a kit, or can be ordered separately as shown below:

Item

Description

1

Sercos III Bus Interface bus base

2

Sercos III Bus Interface

3

Interface Power Distribution Module (IPDM)

4

Terminal block

Sercos III Bus Interface Bus Base Description

The following figure shows the different parts of the Sercos III Bus Interface bus base:

1 Locking lever

2 DIN rail locking mechanism

3 DIN rail contact

4 Guides for assembly of the IPDM

5 Rotation axle for terminal block

6 TM5 bus power contacts

7 TM5 bus data contacts

8 24 Vdc I/O power segment contacts

9 Interlocking guides

10 Slot for bus interface module

The following table gives the available reference:

Reference

Sercos III Bus Interface Bus Base Description

Color

TM5ACBN1

Bus base for Sercos III Bus Interface module and Interface Power Distribution Module (IPDM)

White

Sercos III Bus Interface Module Description

The following figure shows the front view of the Sercos III Bus Interface module:

1 Locking clip

2 Front view

3 Bus connector

The following table gives the available reference:

Reference

Bus Interface Module Description

Color

TM5NS31

Sercos III Bus Interface module

White

Interface Power Distribution Module (IPDM)

The following table gives the available reference:

Reference

IPDM Description

Color

TM5SPS3

Bus interface 24 Vdc power supply

Gray

The distribution of the power by the IPDM consists of two dedicated electrical circuits:

Designation:

Description:

24 Vdc Main power

24 Vdc power that serves the electronics of the bus Interface Module and generates independent power for the TM5 power bus that serves the expansion modules.

24 Vdc I/O power segment

The 24 Vdc power that serves:

  • the expansion modules,

  • the sensors and actuators connected to the expansion modules,

  • the external devices connected to the Common Distribution Modules (CDM).

Terminal Block Description

The following table gives the available reference:

The following figure shows the terminal block assignments of the IPDM:

(1) 24 Vdc Main power

(2) 24 Vdc I/O power segment