This guide provides the information you will need in order to plan and install a safety-related TM5 / TM7 System.
This guide contains:
an overview and description of the TM5 / TM7 Safety-Related System,
information and requirements to plan your installation.
This document has been updated for the release of EcoStruxureTM Machine Expert V2.1.
The characteristics that are described in the present document, as well as those described in the documents included in the Related Documents section below, can be found online. To access the information online, go to the Schneider Electric home page www.se.com/ww/en/download/.
The characteristics that are described in the present document should be the same as those characteristics that appear online. In line with our policy of constant improvement, we may revise content over time to improve clarity and accuracy. If you see a difference between the document and online information, use the online information as your reference.
Document title |
Reference |
---|---|
Modicon TM5 Compact I/O Modules Hardware Guide |
|
Modicon TM5 Digital I/O Modules Hardware Guide |
|
Modicon TM5 Analog I/O Modules Hardware Guide |
|
Modicon TM5 Expert (High Speed Counter) Modules Hardware Guide |
|
Modicon TM5 Transmitter and Receiver Modules Hardware Guide |
|
Modicon TM7 Digital I/O Blocks Hardware Guide |
|
Modicon TM5/TM7 I/O Safety Modules Hardware Guide |
|
Modicon TM5 Safety Logic Controller TM5CSLC•00FS Hardware Guide |
|
Modicon TM5 - Sercos III Interface, Hardware Guide |
|
PacDrive Logic Motion Controller - LMC Eco, Hardware Guide |
|
PacDrive Logic Motion Controller - LMC Pro/Pro2, Hardware Guide |
|
PacDrive TM5 / TM7 Flexible System, System Planning and Installation Guide |
|
M262 Embedded Safety - Integration Guide |
EIO0000003921 (ENG); EIO0000003923 (FRE); EIO0000003922 (GER); EIO0000003926 (SPA); EIO0000003924 (ITA); EIO0000003925 (CHS) |
Modicon M262 Logic/Motion Controller Hardware Guide |
EIO0000003659 (ENG); EIO0000003660 (FRE); EIO0000003661 (GER); EIO0000003662 (SPA); EIO0000003663 (ITA); EIO0000003664 (CHS) |
Cybersecurity Guidelines for EcoStruxure Machine Expert, Modicon and PacDrive Controllers and Associated Equipment User Guide |
EIO0000004242 (ENG) |
How to Configure the Firewall for PacDrive LMC Controllers User Guide |
EIO0000004198 (ENG); EIO0000004199 (GER) |
DANGER | |
---|---|
For important hazardous location information, refer to the individual product descriptions contained in their hardware guides.
WARNING | |
---|---|
1 For additional information, refer to NEMA ICS 1.1 (latest edition), "Safety Guidelines for the Application, Installation, and Maintenance of Solid State Control" and to NEMA ICS 7.1 (latest edition), "Safety Standards for Construction and Guide for Selection, Installation and Operation of Adjustable-Speed Drive Systems" or their equivalent governing your particular location.
WARNING | |
---|---|
WARNING | |
---|---|
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.
The technical terms, terminology, symbols and the corresponding descriptions in this manual, or that appear in or on the products themselves, are generally derived from the terms or definitions of international standards.
In the area of functional safety systems, drives and general automation, this may include, but is not limited to, terms such as safety, safety function, safe state, fault, fault reset, malfunction, failure, error, error message, dangerous, etc.
Among others, these standards include:
Standard |
Description |
---|---|
IEC 61131-2:2007 |
Programmable controllers, part 2: Equipment requirements and tests. |
ISO 13849-1:2015 |
Safety of machinery: Safety related parts of control systems. General principles for design. |
EN 61496-1:2013 |
Safety of machinery: Electro-sensitive protective equipment. Part 1: General requirements and tests. |
ISO 12100:2010 |
Safety of machinery - General principles for design - Risk assessment and risk reduction |
EN 60204-1:2006 |
Safety of machinery - Electrical equipment of machines - Part 1: General requirements |
ISO 14119:2013 |
Safety of machinery - Interlocking devices associated with guards - Principles for design and selection |
ISO 13850:2015 |
Safety of machinery - Emergency stop - Principles for design |
IEC 62061:2015 |
Safety of machinery - Functional safety of safety-related electrical, electronic, and electronic programmable control systems |
IEC 61508-1:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: General requirements. |
IEC 61508-2:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: Requirements for electrical/electronic/programmable electronic safety-related systems. |
IEC 61508-3:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: Software requirements. |
IEC 61784-3:2016 |
Industrial communication networks - Profiles - Part 3: Functional safety fieldbuses - General rules and profile definitions. |
2006/42/EC |
Machinery Directive |
2014/30/EU |
Electromagnetic Compatibility Directive |
2014/35/EU |
Low Voltage Directive |
In addition, terms used in the present document may tangentially be used as they are derived from other standards such as:
Standard |
Description |
---|---|
IEC 60034 series |
Rotating electrical machines |
IEC 61800 series |
Adjustable speed electrical power drive systems |
IEC 61158 series |
Digital data communications for measurement and control – Fieldbus for use in industrial control systems |
Finally, the term zone of operation may be used in conjunction with the description of specific hazards, and is defined as it is for a hazard zone or danger zone in the Machinery Directive (2006/42/EC) and ISO 12100:2010.