|
Overview of the connections |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
SH3040 |
SH3055 |
SH3070 |
SH3100 |
||||||||
|
|
|
|
||||||||
|
SH31401, SH31402 |
SH31403, SH31404 |
SH3205 |
|||||||||
|
|
|
|||||||||
|
(CN1) Motor connection (CN2) Encoder connection |
|||||||||||
Motor connector for connection of the motor phases and the holding brake.
|
Y-TEC |
M23 |
M40 |
|
|
|
The circuits of the holding brake and the temperature sensor meet the PELV requirements.
|
Pin |
Meaning |
Accessory cable Wire color and wire number |
|---|---|---|
|
U |
Motor phase U |
BK L1 or BK 1 |
|
V |
Motor phase V |
BK L2 or BK 2 |
|
W |
Motor phase W |
BK L3 or BK 3 |
|
PE |
Protective ground conductor |
GN/YE |
|
+ |
Supply voltage holding brake 24 Vdc |
WH or BK 8 |
|
- |
Reference potential holding brake 0 Vdc |
GY or BK 7 |
|
T1 |
Temperature sensor + |
BK 6 |
|
T2 |
Temperature sensor - |
BK 5 |
|
SHLD |
Shield (to connector housing) |
- |
Encoder connector for connection of the SinCos encoder (singleturn and multiturn)
The circuits meet the PELV requirements.
|
Pin |
Signal |
Meaning |
Pair(1) |
Accessory cable Wire color |
|---|---|---|---|---|
|
1 |
COS_OUT |
Cosine signal |
2 |
GN |
|
2 |
REFCOS_OUT |
Reference for cosine signal, 2.5V |
2 |
YE |
|
3 |
SIN_OUT |
Sine signal |
1 |
WH |
|
4 |
REFSIN_OUT |
Reference for sine signal, 2.5 V |
1 |
BN |
|
5 |
DATA+ |
Receive data, transmit data |
3 |
GY |
|
6 |
DATA- |
Receive data and transmit data, inverted |
3 |
PK |
|
7 |
ENC+10V |
7 ... 12 V supply voltage |
4 |
RD |
|
8 |
ENC_0V |
Reference potential(2) |
4 |
BL |
|
SHLD |
Shield (to connector housing) |
- |
- |
|
|
(1) Signal pairs must be twisted (2) The ENC_0V connection of the supply voltage has no connection to the encoder housing. |
||||
Encoder connector for connection of the SinCos encoder (singleturn and multiturn)
The circuits meet the PELV requirements.
|
Pin |
Signal |
Meaning |
Accessory cable Wire color |
|---|---|---|---|
|
1 |
REFCOS_OUT |
Reference for cosine signal, 2.5V |
YE |
|
2 |
DATA+ |
Receive data, transmit data |
GY |
|
5 |
SIN_OUT |
Sine signal |
BN |
|
6 |
REFSIN_OUT |
Reference for sine signal, 2.5 V |
WH |
|
7 |
DATA- |
Receive data and transmit data, inverted |
PK |
|
8 |
COS_OUT |
Cosine signal |
GN |
|
10 |
ENC_0V |
Reference potential(1) |
BL |
|
12 |
ENC+10V |
7 ... 12 V supply voltage |
RD |
|
SHLD |
Shield (to connector housing) |
- |
|
|
(1) The ENC_0V connection of the supply voltage has no connection to the encoder housing. |
|||