Type Code

Type Code

Item

1

2

3

4

5

6

7

8

9

10

11

12

13

14

15

Type code (example)

S

H

3

0

7

0

1

P

1

B

F

4

1

0

0

Item

Meaning

1 ... 3

Product family

SH3 = Synchronous servo motor - low moment of inertia

4 ... 6

Size (housing)

040 = 40 mm flange

055 = 55 mm flange

070 = 70 mm flange

100 = 100 mm flange

140 = 140 mm flange

205 = 205 mm flange

7

Length

1 = 1 stack

2 = 2 stacks

3 = 3 stacks

4 = 4 stacks

8

Winding

M = Optimized in terms of high torque

P = Optimized in terms of torque and speed of rotation

S = Customized version

9

Shaft

0 = Smooth shaft

1 = Parallel key

10

Encoder system

1 = Absolute singleturn HIPERFACE SinCos 128 periods per revolution SKS36

2 = Absolute multiturn HIPERFACE SinCos 128 periods per revolution SKM36

6 = Absolute singleturn HIPERFACE SinCos 16 periods per revolution SEK37

7 = Absolute multiturn HIPERFACE SinCos 16 periods per revolution SEL37

A = Absolute singleturn HIPERFACE DSL 18 bit per revolution EKS36

B = Absolute multiturn HIPERFACE DSL 18 bit per revolution EKM36

C = Absolute singleturn HIPERFACE DSL 15 bit per revolution EES37

D = Absolute multiturn HIPERFACE DSL 15 bit per revolution EEM37

11

Holding brake

A = Without holding brake

F = With holding brake

12

Connection version

1 = Two-cable connection, straight connector

2 = Two-cable connection, angular connector 90°, can be rotated

3 = One-cable connection (SH3-OMC), straight connector

4 = One-cable connection (SH3-OMC), angular connector 90°, can be rotated

13

Degree of protection shaft and housing - type of cooling(1)

0 = Shaft IP54 without shaft sealing ring, housing IP65, convection

1 = Shaft IP65 with shaft sealing ring, housing IP65, convection

2 = Shaft IP65 with shaft sealing ring, housing IP67, convection

14 ... 15

Versions

00 = Standard

(1) In the case of mounting position IM V3 (drive shaft vertical, shaft end upward), the motor has a degree of protection of IP 50.

If you have questions concerning the type code, contact your Schneider Electric representative.

Designation Customized Version

In the case of a customized version, position 8 of the type code is an "S". The subsequent number defines the customized version. Example: SH30551S0000001

If you have questions concerning customized versions, contact your Schneider Electric representative.