The TM5CSLC100FS / TM5CSLC200FS and TM5CSLC300FS /TM5CSLC400FS Safety Logic Controllers are certified
by TÜV NORD
for use in applications up to and including SIL 3 according to IEC 61508 and IEC 62061.
This certification verifies that the Safety Logic Controllers are compliant with the following standards:
IEC 61508: Functional safety of electrical/electronic/programmable electronic safety-related systems, Parts 1 to 4, SIL 3
ISO 13849-1: Safety of machinery - Safety-related parts of control systems - Part 1: General principles for design, up to PL e (Category 4)
IEC 62061: Safety of machinery - Functional safety of safety-related electrical, electronic, and programmable electronic control systems, SILcl 3
The Functional Safety parameters according to EN ISO 13849 are as follows:
Performance Level for
SDI (safety-related digital input) to SDO (safety-related digital output): up to PL e
SAI (safety-related analog input) to SAO (safety-related analog output): up to PL e
Category: up to 4
The Safety Logic Controllers are dedicated to perform safety-related functions. The Safety Logic Controller system consist of the controller supporting the Sercos III fieldbus network. The controller then interfaces with the Sercos III Bus Interface, TM5/TM7 Safety-Related I/O modules, and other safety-related devices such as drives and third-party devices. However, it also supports other modules, enabling you to add non-safety-related parts to your SIL 3 project.
Therefore, the Schneider Electric products must be distinguished into:
safety-related modules and
non-safety-related modules
In contrast to the safety-related modules, non-safety-related modules are not used to perform safety-related functions. They are certified as non-interfering modules for use with the Safety Logic Controller. A detected error in one of these modules does not interfere with the execution of the safety-related functions.
The Safety Logic Controller system is comprised of the following safety-related products:
|
Type |
Module Reference |
|---|---|
|
Safety Logic Controller, SLC 100 Sercos III, 24 Vdc |
TM5CSLC100FS |
|
Safety Logic Controller, SLC 200 Sercos III, 24 Vdc |
TM5CSLC200FS |
|
Safety Logic Controller, SLC 300 Sercos III, 24 Vdc |
TM5CSLC300FS |
|
Safety Logic Controller, SLC 400 Sercos III, 24 Vdc |
TM5CSLC400FS |
|
Safety-related Module 2DI 24 Vdc Sink |
TM5SDI2DFS |
|
Safety-related Module 4DI 24 Vdc Sink |
TM5SDI4DFS |
|
Safety-related Module 20DI 24 Vdc Sink |
TM5SDI20DFS |
|
Safety-related Module 2DO 24 Vdc, 0.5 A |
TM5SDO2TFS |
|
Safety-related Module 2DO 24 Vdc, 2 A |
TM5SDO2TAFS |
|
Safety-related Module 4DO 24 Vdc, 0.5 A |
TM5SDO4TFS |
|
Safety-related Module 2DO |
TM5SDO2TRFS |
|
Safety-related Module 4DO 24 Vdc, 2 A |
TM5SDO4TAFS |
|
Safety-related Module 6DO 24 Vdc, 0.2 A |
TM5SDO6TBFS |
|
Safety-related Module 2DI (2 test (pulse) outputs), 2DO 24 Vdc, 6 A |
TM5SDM4DTRFS |
|
Safety-related Module 6DI, 2DO 24 Vdc |
TM5SDM8TBFS |
|
Safety-related Module 2x2AI 4-20 mA 24 bits |
TM5SAI4AFS |
|
Safety-related Module 2x2AI Thermocouple J/K/N/S/R/C/T |
TM5STI4ATCFS |
|
Safety-related Counter Module DC1 7 kHz 24 Vdc Sink |
TM5SDC1FS |
|
Safety-related Power Distribution Module PS 1DO 24 Vdc |
TM5SPS10FS |
|
IP67 Block, 8 DI, 24 Vdc |
TM7SDI8DFS |
|
IP67 Block, 8 DI, 4 DO, 2 A |
TM7SDM12DTFS |
|
TM5 Bus Base for safety-related Electronic modules, safety coded, internal I/O supply interconnected |
TM5ACBM3FS |
|
TM5 Bus Base for safety-related Electronic modules, safety coded, internal I/O supply is left isolated |
TM5ACBM4FS |
|
Safety-related Terminal Block, 12-pin, safety coded |
TM5ACTB52FS |
|
Safety-related Terminal Block, 16-pin, safety coded, 2x PT1000 integrated for terminal temperature compensation |
TM5ACTB5EFS |
|
Safety-related Terminal Block, 16-pin, safety coded |
TM5ACTB5FFS |
|
Memory Key, 8 MB(1) |
TM5ACSLCM8FS |
|
(1) A memory key is required for operation of the Safety Logic Controller, and is sold separately. For more information concerning the role of the memory key in the Safety Logic Controller system, refer to Safety Logic Controller Memory Key. |
|
Only modules certified as safety-related modules are allowed to perform safety functions. Make certain that neither inputs nor outputs of non-safety-related modules are used for safety-related inputs or outputs.
| DANGER | |
|---|---|
The following Schneider Electric bus interface is available:
|
Module Type |
Module Reference |
|---|---|
|
Sercos III Bus Interface |
TM5NS31 |
For more information on safety-related product architectures, refer to TM5 / TM7 Safety-Related System I/O Architecture and the M262 Embedded Safety - Integration Guide, referenced in the Related Documents section of this document.
| DANGER | |
|---|---|
For SIL 3 applications, IEC 61508 defines the following probabilities of failure on demand (PFD) and probabilities of failure per hour (PFH) depending on the mode of operation:
PFD ≥ 10-4 to < 10-3 for low demand mode of operation
PFH ≥ 10-8 to < 10-7 for high demand mode of operation
For more information on the defined safe state of modules in the case of detected errors as well as on the life span, refer to Defined Safe State and Life Span.