Global Parameter List (GPL)

Overview

Type:

Global parameters

Available as of:

V1.0.0.0

Description

The global parameter list contains the global parameters of the SqlRemoteAccess library. They can be overwritten specifically for your project in the Library Manager.

The global parameters of the SqlRemoteAccess library allow you to define the size of the following ALIAS for data buffers:

  • UserData that must be available in the controller for storing the SQL data read from the SQL database.

  • RequestData that must be available in the controller in order to segment the SQL requests into separate strings of a maximum of 200 characters before they are sent to the SQL database.

Global Parameters

Variable

Data type

Value range

Description

Gc_uiIpStringSize

UINT

Upper limit of the WSTRING for the element wsGwIpaddress in the ST_ConnectionSettings structure.

Default value: 15

Gc_uiMaxRows

UINT

1...50

Maximum number of rows for the ARRAY of user data.

Default value: 20

Gc_uiMaxColumns

UINT

1...50

Maximum number of columns for the ARRAY of user data.

Default value: 10

Gc_uiTableWstringLength

UINT

20...200

Length of the WSTRING in the ARRAY of user data.

Default value: 200

Gc_uiRequestWstringLength

UINT

20...200

Length of the WSTRING in the ARRAY of request data.

Configure a value that corresponds to the length of the SQL requests that you use in your application

Default value: 200

Gc_uiMaxRequest

UINT

1...40

Upper limit of the ARRAY of request data.

Configure a value that corresponds to the length of the SQL requests that you use in your application

Default value: 20

Gc_uiRecBufferLength

UINT

512...2000

Length of the response buffer in bytes.

Default value: 1000

Gc_uiSendBufferLength

UINT

512...2000

Length of the send buffer in bytes.

Default value: 1000

NOTE: The variables Gc_uiRecBufferLength and Gc_uiSendBufferLength define the size of the internal buffers for sending and receiving data. The sizes of these buffers determine the number of cycles that are required to transfer a complete request or response between the controller and the SQL Gateway. Those values you chose may have an impact on the execution time of SQL services and memory, and thus on the overall performance of your application.