Characteristics of the TM2DAI8DT Module

Introduction

This section provides a description of the electrical and the input characteristics of the TM2DAI8DT module.

See also Environmental Characteristics.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Dimensions

The following diagrams show the dimensions for the TM2DAI8DT module.

G-RU-0010303.1.gif-high.gif

 

 

NOTE: * 8.5 mm (0.33 in) when the clamp is pulled out.

TM2DAI8DT Electrical Characteristics

Isolation

Between input and internal bus: 1500 Vac

Between input terminals: not isolated

Connector insertion/removal durability

Over 100 times

Current draw on 5 Vdc internal bus

55 mA (all outputs on)

25 mA (all outputs off)

Current draw on 24 Vdc internal bus

0 mA (all outputs on)

0 mA (all outputs off)

TM2DAI8DT Input Characteristics

Number of input channels

8

Common lines

2

Input signals type

AC type

Rated input voltage

120 Vac

Input voltage range

85...132 Vac

Rated input current at 100 Vac

7.5 mA

Input impedance

11 kΩ

OFF state

U < 20 Vac

ON state

U > 79 Vac

I > 2 mA

Turn on time

25 ms

Turn off time

30 ms

Input type

Type 1 (IEC 61131-2)