Presentation of the TM2DMM8DRT Module
TM2DMM8DRT Main Characteristics
Connection type |
Removable screw terminal block |
Inputs |
|
Number of input channels |
4 |
Input type |
Type 1 |
Signal type input |
Sink/Source |
Rated input voltage |
24 Vdc |
Outputs |
|
Output points and common lines |
4 contacts on 1 common line |
Output type |
Relay ( NO contacts) |
Output Voltage/current |
24 Vdc/2 A max 240 Vac/2 A max |