TM3TM3 / TM3TM3G Presentation

Overview

TM3TM3 (screw) and TM3TM3G (spring) analog expansion modules:

  • 2 input channels 16 bits (Voltage, current, thermocouple, 3-wire-RTD)

  • 1 output channel 12 bits (Voltage, current)

  • Removable screw or spring terminal block

Main Characteristics

Characteristic

Value

Number of channels

2 inputs

1 output

Rated power supply

24 Vdc

Signal type

Voltage

Current

Thermocouple

3-wire-RTD

Voltage

Current

Input range

0...10 Vdc

–10...+10 Vdc

0...20 mA

4...20 mA

Type K, J, R, S, B, E, T, N, C

PT100, PT1000, NI100, NI1000

0...10 Vdc

–10...+10 Vdc

0...20 mA

4...20 mA

Resolution max

16 bits, or 15 bits + sign

12 bits (4096 points)

Connection type

TM3TM3

Removable screw terminal block

TM3TM3G

Removable spring terminal block

Cable type and length

Type

Twisted pair shielded

Length

Maximum 30 m (98 ft)

Weight

TM3TM3

115 g (4.05 oz)

TM3TM3G

100 g (3.52 oz)

Status LEDs

The following figure shows the status LEDs:

The following table describes the status LEDs:

LED

Color

Status

Description

PWR

Green

On

Indicates that TM3 bus power is applied.

Off

Indicates that TM3 bus power is removed.