This section describes the general characteristics of the TM3DM16R expansion module.
See also Environmental Characteristics.
| DANGER | |
|---|---|
| WARNING | |
|---|---|
The following diagrams show the external dimensions for the TM3DM16R expansion modules:
The table below describes the input characteristics of the TM3DM16R:
|
Characteristic |
Value |
||
|---|---|---|---|
|
Number of input channels |
8 inputs |
||
|
Number of channels groups |
1 common line for 8 channels |
||
|
Input type |
Type 1 (IEC/EN 61131-2) |
||
|
Logic type |
Sink/source |
||
|
Rated input voltage |
24 Vdc |
||
|
Input voltage range |
0...28.8 Vdc |
||
|
Rated input current |
5 mA |
||
|
Input impedance |
4.7 kΩ |
||
|
Input limit values |
Voltage at state 1 |
> 15 Vdc (15..28.8 Vdc) |
|
|
Voltage at state 0 |
< 5 Vdc (0..5 Vdc) |
||
|
Current at state 1 |
> 2.5 mA |
||
|
Current at state 0 |
< 1.5 mA |
||
|
Turn on time |
4 ms |
||
|
Turn off time |
4 ms |
||
|
De-rating |
0...55 °C (32...131 °F) |
See Input de-rating |
|
|
Isolation |
Between input and internal logic |
500 Vac / 800 Vdc |
|
|
Between input group and output group |
1500 Vac / 2500 Vdc |
||
|
Between input groups |
N/A |
||
|
Connection type |
Removable screw terminal block |
||
|
Connector insertion/removal durability |
Over 100 times |
||
|
Current draw on 5 Vdc internal bus |
70 mA |
||
|
Current draw on 24 Vdc internal bus |
40 mA |
||
The table below describes the outputs characteristics of the TM3DM16R:
|
Characteristic |
Value |
|
|---|---|---|
|
Number of output channels |
8 outputs |
|
|
Number of channel groups |
2 common lines for 8 channels |
|
|
Output type |
Relay |
|
|
Contact type |
NO (Normally Open) |
|
|
Rated output voltage |
24 Vdc, 220 Vac |
|
|
Maximum voltage |
30 Vdc, 250 Vac |
|
|
Rated output current |
2 A per output |
|
|
Maximum output current |
2 A per output 4 A per common |
|
|
Maximum output frequency |
With max. load |
0.1 Hz |
|
Without load |
5 Hz |
|
|
Turn on time |
Max. 10 ms |
|
|
Turn off time |
Max. 10 ms |
|
|
De-rating |
0...55 °C (32...131 °F) |
See Output de-rating |
|
Mechanical life |
20 million operations |
|
|
Electrical life under resistive load 2 A |
100,000 switching cycles at 45 °C (113 °F) |
|
|
Protection against short circuit |
No |
|
|
Isolation |
Between output and internal logic |
1500 Vac / 2500 Vdc |
|
Between input group and output group |
1500 Vac / 2500 Vdc |
|
|
Between output groups |
1500 Vac / 2500 Vdc |
|
|
Connection type |
Removable screw terminal block |
|
|
Connector insertion/removal durability |
Over 100 times |
|
|
Current draw on 5 Vdc internal bus |
70 mA |
|
|
Current draw on 24 Vdc internal bus |
40 mA |
|
|
NOTE: Refer to Protecting Outputs from Inductive Load Damage for additional information on this topic.
|
||
When using TM3DM16R:
X Ambient temperature (°C / °F)
Y Input voltage (V)
At an ambient temperature of 55 °C (131 °F) in the horizontal mounting direction, limit the inputs and outputs, respectively, which turn on simultaneously as indicated by the X axis.
This table describes the power limitation of the TM3DM16R expansion module depending on the voltage, the type of load, and the number of operations required.
These expansion modules do not support capacitive loads.
| WARNING | |
|---|---|
|
Power Limitations |
||||
|---|---|---|---|---|
|
Voltage |
24 Vdc |
120 Vac |
240 Vac |
Number of operations |
|
Power of resistive loads AC-12 |
– |
240 VA 80 VA |
480 VA 160 VA |
100,000 300,000 |
|
Power of inductive loads AC-15 (cos ϕ = 0.35) |
– |
60 VA 18 VA |
120 VA 36 VA |
100,000 300,000 |
|
Power of inductive loads AC-14 (cos ϕ = 0.7) |
– |
120 VA 36 VA |
240 VA 72 VA |
100,000 300,000 |
|
Power of resistive loads DC-12 |
48 W 16 W |
– |
– |
100,000 300,000 |
|
Power of inductive loads DC-13 L/R = 7 ms |
24 W 7.2 W |
– |
– |
100,000 300,000 |