This section provides a description of the power limitation and the output characteristics of the TM3DQ8R / TM3DQ8RG expansion modules.
See also Environmental Characteristics.
DANGER | |
---|---|
WARNING | |
---|---|
The following diagrams show the external dimensions for the TM3DQ8R / TM3DQ8RG expansion modules:
The table below describes the outputs characteristics of the TM3DQ8R / TM3DQ8RG:
Characteristic |
Value |
|
---|---|---|
Number of output channels |
8 |
|
Number of channel groups |
2 common lines, one for each group of 4 channels |
|
Output type |
Relay |
|
Contact type |
NO (Normally Open) |
|
Rated output voltage |
24 Vdc, 240 Vac |
|
Maximum voltage |
30 Vdc, 264 Vac |
|
Minimum switching load |
5 Vdc at 10 mA |
|
Rated output current |
2 A |
|
Maximum output current |
2 A per output |
|
7 A per common |
||
Maximum output frequency with maximum load |
20 operations per minute |
|
Turn on time |
Max. 10 ms |
|
De-rating |
-10...55 °C (14...131 °F) |
No de-rating |
Turn off time |
Max. 10 ms |
|
Contact resistance |
30 mΩ max |
|
Mechanical life |
20 million operations |
|
Electrical life |
Under resistive load |
See Power limitation |
Under inductive load |
||
Protection against short circuit |
No |
|
Isolation |
Between output and internal logic |
500 Vac |
Between channel groups |
1500 Vac |
|
Connection type |
TM3DQ8R |
Removable screw terminal block |
TM3DQ8RG |
Removable spring terminal block |
|
Connector insertion/removal durability |
Over 100 times |
|
Current draw on 5 Vdc internal bus |
25 mA (all outputs on) 5 mA (all outputs off) |
|
Current draw on 24 Vdc internal bus |
40 mA (all outputs on) 0 mA (all outputs off) |
|
NOTE: Refer to Protecting Outputs from Inductive Load Damage for additional information concerning output protection.
|
This table describes the power limitations of the TM3DQ8R / TM3DQ8RG expansion module depending on the voltage, the type of load, and the number of operations required.
These expansion modules do not support capacitive loads.
WARNING | |
---|---|
Power Limitations |
||||
---|---|---|---|---|
Voltage |
24 Vdc |
120 Vac |
240 Vac |
Number of operations |
Power of resistive loads AC-12 |
– |
240 VA 80 VA |
480 VA 160 VA |
100,000 300,000 |
Power of inductive loads AC-15 (cos ϕ = 0.35) |
– |
60 VA 18 VA |
120 VA 36 VA |
100,000 300,000 |
Power of inductive loads AC-14 (cos ϕ = 0.7) |
– |
120 VA 36 VA |
240 VA 72 VA |
100,000 300,000 |
Power of resistive loads DC-12 |
48 W 16 W |
– |
– |
100,000 300,000 |
Power of inductive loads DC-13 L/R = 7 ms |
24 W 7.2 W |
– |
– |
100,000 300,000 |