This section provides a description of the input characteristics of TM3DI8 / TM3DI8G expansion modules.
See also Environmental Characteristics.
WARNING | |
---|---|
The following diagrams show the external dimensions for the TM3DI8 / TM3DI8G expansion modules:
* 8.5 mm (0.33 in.) when the clamp is pulled out.
The table below describes the inputs characteristics of the TM3DI8 / TM3DI8G:
Characteristic |
Value |
||
---|---|---|---|
Number of input channels |
8 inputs |
||
Number of channels groups |
1 common line on three terminals for 8 channels |
||
Input type |
Type 1 (IEC/EN 61131-2) |
||
Logic type |
Sink/Source |
||
Rated input voltage |
24 Vdc |
||
Input voltage range |
19.2...28.8 Vdc |
||
Rated input current |
7 mA |
||
Input impedance |
3.4 kΩ |
||
Turn on time |
SV (1) < 2.0: 4 ms SV (1) ≥ 2.0: 100 μs (2) |
||
Turn off time |
|||
Input limit values |
Voltage at state 1 |
> 15 Vdc (15...28.8 Vdc) |
|
Voltage at state 0 |
< 5 Vdc (0...5 Vdc) |
||
Current at state 1 |
> 2.5 mA |
||
Current at state 0 |
<1 mA |
||
Isolation |
Between input and internal logic |
500 Vac |
|
Between input groups |
N/A |
||
Connection type |
TM3DI8 |
Removable screw terminal block |
|
TM3DI8G |
Removable spring terminal block |
||
Connector insertion/removal durability |
Over 100 times |
||
Current draw on 5 Vdc internal bus |
22 mA (all inputs on) |
||
5 mA (all inputs off) |
|||
Current draw on 24 Vdc internal bus |
0 mA (all inputs on) |
||
0 mA (all inputs off) |
|||
(1) SV refers to the version and is printed on the product label. (2) The range depends on the configured filter value. If you use EcoStruxure Machine Expert - Basic, refer to the Modicon TM3 (EcoStruxure Machine Expert - Basic) Expansion Modules Configuration - Programming Guide. If you use EcoStruxure Machine Expert, refer to the Modicon TM3 Expansion Modules - Programming Guide. |