TM3DM16R Presentation

Overview

TM3DM16R digital expansion module:

  • 8 channel 24 Vdc sink/source inputs

  • 1 common line for inputs

  • 8 channel 2 A relay outputs

  • 2 common lines for outputs

  • Removable screw terminal block

Main Characteristics

Characteristic

Value

Input

Number of input channels

8 inputs

Input type

Type 1 (IEC/EN 61131-2)

Input Logic type

Sink/source

Rated input voltage

24 Vdc

Output

Number of output channels

8 outputs

Output type

Relay

Contact type

NO (Normally Open)

Rated output voltage

24 Vdc / 240 Vac

Rated output current

2 A

Connection and cable types

Connection type

Removable screw terminal block

Cable type and length

Type

Unshielded

Length

Input: max. 50 m (164 ft)

Output: max. 150 m (492 ft)

Weight

118 g (4.16 oz)

Status LEDs

The following figure shows the status LEDs:

This table describes the status LEDs:

LED

Color

Status

Type

Description

0...7

Green

On

Input

The channel is activated

Off

The channel is deactivated

0...7

Green

On

Output

The channel is activated

Off

The channel is deactivated