The enable function is used to authorize the counting operation.
The enable function is available in the following HSC modes:
HSC Main Single Phase (One-shot)
HSC Main Single Phase (Modulo-loop)
HSC Main Dual Phase (Modulo-loop)
HSC Main Dual Phase (Free-large)
Frequency Meter
Period Meter
It is not available in Event Counting mode.
This function is used to authorize changes to the counter value depending on the status of the optional EN
physical input and the function block inputs F_Enable
and EN_Enable
.
The following diagram illustrates the enable conditions:
EN_Enable input of the HSC function block
F_Enable input of the HSC function block
EN physical input Enable
As long as the function is not enabled, the counting pulses are ignored.
Enable
.
This procedure describes how to configure an Enable function:
Step |
Action |
---|---|
1 |
In the , double-click . |
2 |
Select the tab. |
3 |
Select a that supports the Enable function: |
4 |
Set the value of the parameter. |
5 |
Select the value of the parameter to reduce the bounce effect on the input.The filtering value determines the counter maximum frequency as shown in the Bounce Filter table. |