TM3 safety module components are designed as Zone B, Class A industrial equipment according to IEC/CISPR Publication 11. If they are used in environments other than those described in these standards, or in environments that do not meet the specifications in this manual the ability to meet electromagnetic compatibility requirements in the presence of conducted and/or radiated interference may be reduced.
All TM3 safety module components meet European Community (CE) requirements for open equipment as defined by IEC/EN 61131-2. You must install them in an enclosure designed for the specific environmental conditions and to minimize the possibility of unintended contact with hazardous voltages. Use metal enclosures to improve the electromagnetic immunity of your TM3 safety module components. Use enclosures with a keyed locking mechanism to minimize unauthorized access.
The TM3 safety module environment must be designed to improve the durability of the equipment.
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Install and use the module in a cabinet with an IP54 rating. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
All the TM3 safety module components are electrically isolated between the internal electronic circuit and the input/output channels.
This equipment meets CE requirements as indicated in the following table. This equipment is intended for use in a Pollution Degree 2 industrial environment.
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
|
Characteristic |
Minimum Specification |
Tested Range |
||
|---|---|---|---|---|
|
Standard compliance |
IEC/EN 61131-2 IEC/EN 61010-2-201 |
– |
||
|
Ambient operating temperature |
– |
Horizontal installation |
-10...55 °C (14...131 °F) |
|
|
– |
Vertical installation |
-10...35 °C (14...95 °F) |
||
|
Storage temperature |
– |
-40...70 °C (-40...158 °F) |
||
|
Relative humidity |
– |
Transport and storage |
10...95 % (non-condensing) |
|
|
– |
Operation |
|||
|
Pollution degree |
IEC/EN 60664-1 |
2 |
||
|
Degree of protection |
IEC/EN 60529 |
|||
|
Overvoltage category |
– |
III (4 kV) |
||
|
Rated insulation voltage |
IEC/EN 60664-1 |
300 Vac |
||
|
Corrosion immunity |
– |
Atmosphere free from corrosive gases |
||
|
Operating altitude |
– |
0...2000 m (0...6560 ft) |
||
|
Storage altitude |
– |
0...3000 m (0...9840 ft) |
||
|
Vibration resistance |
– |
Panel mounting or mounted on a top hat section rail (DIN rail) |
3.5 mm (0.04 in.) fixed amplitude from 5...8.4 Hz 9.8 m/s2 or 32.15 ft/s 2 (1 gn) fixed acceleration from 8.4...150 Hz |
|
|
Mechanical shock resistance |
– |
147 m/s2 or 482.285 ft/s2 (15 g) for 11 ms duration |
||
|
NOTE: The tested ranges may indicate values beyond that of the IEC Standard. However, our internal standards define what is necessary for industrial environments. In all cases, we uphold the minimum specification if indicated. |
||||
Electromagnetic Susceptibility
The TM3 safety module components meet electromagnetic susceptibility specifications as indicated in the table:
|
Characteristic |
Minimum Specification |
Tested Range |
|||
|---|---|---|---|---|---|
|
Electrostatic discharge |
IEC/EN 61000-4-2 |
8 kV (air discharge) 4 kV (contact discharge) |
|||
|
Radiated electromagnetic field |
IEC/EN 61000-4-3 |
10 V/m (80 MHz...1 GHz) 3 V/m (1.4 GHz...2 GHz) 1 V/m (2...3 GHz) |
|||
|
Fast transient burst |
IEC/EN 61000-4-4 |
AC/DC Power lines |
2 kV |
||
|
Relay outputs |
2 kV |
||||
|
24 Vdc I/Os |
1 kV |
||||
|
Surge immunity |
IEC/EN 61000-4-5 IEC/EN 61131-2 |
– |
CM(1) |
DM(2) |
|
|
DC Power lines |
0.5 kV |
0.5 kV |
|||
|
Relay outputs |
2 kV |
1 kV |
|||
|
24 Vdc I/Os |
0.5 kV |
0.5 kV |
|||
|
Shielded cable (between shield and ground) |
1 kV |
– |
|||
|
Induced electromagnetic field |
IEC/EN 61000-4-6 |
10 Vrms (0.15...80 MHz) |
|||
|
Radiated emission |
IEC/EN 55011 (IEC/CISPR Publication 11) |
Class A, 10 m distance: o30...230 MHz: 40 dBμV/m QP o230 MHz...1 GHz: 47 dBμV/m QP |
|||
|
(1) Common mode (2) Differential mode NOTE: The tested ranges may indicate values beyond that of the IEC Standard. However, our internal standards define what is necessary for industrial environments. In all cases, we uphold the minimum specification if indicated. |
|||||