TM5SAI2PH Presentation

Main Characteristics

The table below describes the main characteristics of the TM5SAI2PH electronic module:

Main Characteristics

Number of input channels

2

Measurement type

Temperature

Resistance

Input sensor type

PT100 or PT1000

-

Input range

-200°C...850°C

0.1 Ω...4500 Ω / 0.05 Ω...2250 Ω

Resolution

16-bit

Ordering Information

The following figure shows the slice with a TM5SAI2PH:

G-SE-0000922.2.gif-high.gif

 

 

The table below shows the model numbers for the terminal block and bus base associated to TM5SAI2PH:

Number

Model Number

Description

Color

1

TM5ACBM11

or

TM5ACBM15

Bus base

 

Bus base with address setting

White

 

White

2

TM5ASAI2PH

Electronic module

White

3

TM5ACTB06

or

TM5ACTB12

Terminal block, 6 pins

 

Terminal block, 12 pins

White

 

White

NOTE: For more information, refer to TM5 bus bases and terminal blocks

Status LEDs

The following figure shows the LEDs for TM5SAI2PH:

G-SE-0002828.2.gif

 

 

The table below shows the TM5SAI2PH status LEDs:

LEDs

Color

Status

Description

r

Green

Off

No power supply

Single Flash

Reset state

Flashing

Preoperational state

On

Normal operation

e

Red

Off

OK or no power supply

On

Detected error or reset state

Single Flash

Detected error for an I/O channel.

e+r

Steady Red / Single Green Flash

Invalid firmware

0-1

Green

Off

Channel not configured

Flashing

Overflow, underflow or broken wire detected

On

The analog/digital converter is running, value is available