TM5SBET7 Characteristics

Introduction

TheTM5SBET7 is a data transmitter electronic module. Refer to the environmental specifications.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The table below describes the general characteristics of the TM5SBET7 electronic module:

General Characteristics

Rated power supply voltage

24 Vdc

Power supply range

20.4...28.8 Vdc

24 Vdc I/O segment current draw

25 mA

TM5 power bus current draw

100 mA

Power dissipation

1.10 W max.

Weight

25 g (0.9 oz)

ID code for firmware update

41528 dec