Digital Input 4In

Overview

The digital 4In electronic module is equipped with 4 sink inputs.

Status LEDs

The following figure shows the LEDs for 4In:

G-SE-0007808.1.gif-high.gif

 

 

The following table shows the 4In status LEDs:

LEDs

Color

Status

Description

r

Green

Off

No power supply

Single Flash

Reset state

Flashing

Preoperational state

On

Normal operation

e

Red

Off

OK or no power supply

e+r

Steady red / single green flash

Invalid firmware

0-3

Green

Off

Corresponding input deactivated

On

Corresponding input activated

Input Characteristics

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

The following table provides the input characteristics of the 4In electronic module:

Input Characteristics

Number of input channels

4

Wiring type

1 or 2 or 3 wires

Input type

Type 1

Signal type

Sink

Rated input voltage

24 Vdc

Input voltage range

20.4...28.8 Vdc

Rated input current at 24 Vdc

3.75 mA

Input impedance

6.4 kΩ

OFF state

5 Vdc max.

ON state

15 Vdc min.

Input filter

Hardware

≤100 µs

Software

Default 1 ms, can be configured between 0 and 25  ms in 0.2 ms intervals.

Isolation

Between input and internal bus

See note 1

Between channels

Not isolated

1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by TM5 power bus and the part powered by 24 Vdc I/O power segment connected to the electronic module. In practice, there is a bridge between TM5 power bus and 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Sensor Supply

The table describes the sensor supply of the 4In electronic module:

Sensor supply

Voltage

Power segment supply less voltage drop for internal protection.

Voltage drop for internal protection at 500 mA

2 Vdc max

Sensor supply current (for all powered connected sensors)

500 mA

Internal protection

Overload short circuit

Wiring Diagram

The following figure shows the wiring diagram of the 4In:

G-SE-0007815.1.gif-high.gif

 

1   Internal electronics

2   24 Vdc I/O power segment integrated into the bus bases

3   3-wire sensor

4   2-wire sensor

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Use the sensor and actuator power supply only for supplying power to sensors or actuators connected to the module.

Failure to follow these instructions can result in death, serious injury, or equipment damage.