TM5SDI2DFS Characteristics

Introduction

This section describes the characteristics of the TM5SDI2DFS module. See also TM5 Environmental Characteristics.

 DANGER
FIRE HAZARD
Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.
Failure to follow these instructions will result in death or serious injury.
 WARNING
UNINTENDED EQUIPMENT OPERATION
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The following table lists the general characteristics of the TM5SDI2DFS module:

General Characteristics

Rated power supply voltage

24 Vdc

Integrated protection

Reverse polarity protection

Status indicators

  • I/O functions per channel

  • operating state

  • module status

Diagnostics

Module run and detected error conditions indicated by status LED indicator and software status.

Electrical isolation(1)

channel - bus

See note.

channel - channel

no galvanic isolation

TM5 Bus 5 Vdc current draw

50 mA

24 Vdc I/O segment current draw

41.7 mA

Certifications and standards

Refer to www.se.com for the latest information regarding certifications and standards.

Maximum internal cycle time

800 µs

Minimum cycle time

200 µs

Minimum I/O update time

400 µs

Minimum safety-related response time

6 ms

Id code for firmware update

7957 dec

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Operating Conditions

The following table lists the operating conditions for the TM5SDI2DFS module:

Operating Conditions

Mounting orientation

horizontal or vertical

Operating temperature

horizontal installation

0...+55 °C (+32...131 °F), possibility of derating bonus, see note.

vertical installation

0...+50 °C (+32...122 °F)

Relative humidity

5...95%, non-condensing

Installation at altitudes above sea level:

0 up to 2000 m (0 up to 6561 ft)

no derating for altitude

> 2000 m (>6561 ft)

reduction of ambient temperature by 0.5 °C per 100 m (0.9 °F per 328 ft)

EN 60529 Protection type

IP20

NOTE: If a TM5SD000 is installed on the side of the module, the horizontal installation derating is shifted to the right by the following derating bonus:
  • TM5SD000 to the left: +0 °C (+0 °F)

  • TM5SD000 to the right: +2.5 °C (+4.5 °F)

  • TM5SD000 to the left and right: +5 °C (+9 °F)

Storage and Transport Conditions

The following table lists the storage and transport conditions for the TM5SDI2DFS module:

Storage and Transport Conditions

Temperature

-40...+85°C (-40...+185 °F)

Relative humidity

5...95%, non-condensing

Digital Input Characteristics

The following table lists the digital input characteristics of the TM5SDI2DFS module:

Digital Input

Number of input channels

2

Rated voltage

24 Vdc

Input filter

hardware

≤150 µs

software

default: 0 ms, configurable between 0 and 500 ms

Input circuit

sink

Input voltage range

20.4...28.8 Vdc

Input current at 24 Vdc

Maximum 4.59 mA

Hardware revision PV:02 and later: maximum 3.28 mA

Input resistance

Minimum 5.23 kΩ

Hardware revision PV:02 and later: minimum 7.33 kΩ

OFF state (switching threshold low)

<5 Vdc

ON state (switching threshold high)

>15 Vdc

Isolation voltage between channel and bus1)

See note.

Error detection time

100 ms

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Digital Test (Pulse) Output Characteristics

The following table lists the digital test (pulse) output characteristics of the TM5SDI2DFS module:

Digital test (pulse) outputs

Design

push-pull

Switching voltage

24 Vdc (-15% / +20%);
I/O power supply minus residual voltage

Rated output current

100 mA

Hardware revision PV:02 and later: 50 mA

Total rated current

200 mA

Hardware revision PV:02 and later: 100 mA

Output protection

Thermal shutdown of all channels when overload or short circuit

Hardware revision PV:02 and later: shutdown of individual channels when overload or short circuit (1)

Leakage current when switched off

0.1 mA

Residual voltage

Maximum 0.6 V at 100 mA

Hardware revision PV:02 and later: 2 Vdc

Short circuit peak current

300 mA,

Hardware revision PV:02 and later: 25 A for 15 μs

Short-circuit current

100 mAeff

Diagnostics status

output monitoring

Maximum cable length between pulse output and input

  • maximum of 60 m / 196.85 ft (unshielded)

  • maximum of 400 m / 1312.34 ft (shielded)

(1) The protective function is provided for a maximum of 30 minutes for a continuous short circuit.

Safety-Related Characteristics

The following table lists the safety-related characteristics of the TM5SDI2DFS module:

Criteria

Characteristic Value

Maximum performance level according to EN ISO 13849

PL e

Category according to EN ISO 13849

CAT 3 when using individual input channels

CAT 4 when using input channel pairs (for example SI1 and SI2) or more

Maximum safety integrity level according to IEC 62061

SIL 3

Maximum safety integrity level according to IEC 61508

SIL 3

PFH

<1*10-10

PFD

  • <1*10-5 at a proof test interval of 10 years

  • <2*10-5 at a proof test interval of 20 years

PT

20 years

DC

>94%

SFF

>90%

MTTFd

2500 years

Life time

Maximum 20 years