This section describes the characteristics of the TM7SDM12DTFS module. See also Environmental Characteristics.
DANGER | |
---|---|
WARNING | |
---|---|
The following table lists the general characteristics of the TM7SDM12DTFS module:
General Characteristics |
||
---|---|---|
Rated power supply voltage |
24 Vdc |
|
Integrated protection |
Reverse polarity protection |
|
Status indicators |
|
|
Diagnostics |
module run and detected error |
indicated by status LED indicator and software status |
inputs |
indicated by status LED indicator |
|
outputs |
indicated by status LED indicator and software status (detected output error status) |
|
Electrical isolation1) |
channel - bus |
See note. |
channel - channel |
no galvanic isolation |
|
TM5 Bus 5 Vdc current draw |
160 mA |
|
24 Vdc I/O segment current draw |
75 mA |
|
Connection type |
inputs / outputs |
M12, A-coded |
module supply |
M8, 4-pin |
|
TM5 link |
M12, B-coded |
|
Certifications and standards |
Refer to www.se.com for the latest information regarding certifications and standards. |
|
Maximum internal cycle time |
1 ms |
|
Minimum cycle time |
200 µs |
|
Minimum I/O update time |
500 µs |
|
Minimum safety-related response time |
6 ms |
|
Id code for firmware update |
42918 dec |
NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 to TM7 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following table lists the operating conditions for the TM7SDM12DTFS module:
Operating Conditions |
||
---|---|---|
Mounting orientation |
horizontal or vertical |
|
Operating temperature |
0...60°C (+32...140°F) |
|
Relative humidity |
5...95%, non-condensing |
|
Installation at altitudes above sea level: |
0...2000 m (0...6561 ft) |
no derating for altitude |
> 2000 m (>6561 ft) |
reduction of ambient temperature by 0.5 °C per 100 m (0.9 °F per 328 ft) |
|
EN 60529 protection |
IP67 |
The following table lists the storage and transport conditions for the TM7SDM12DTFS module:
Storage and Transport Conditions |
|
---|---|
Temperature |
-40...+85 °C (-40...+121.0 °F) |
Relative humidity |
5...95%, non-condensing |
The following table lists the mechanical characteristics for the TM7SDM12DTFS module:
Mechanical characteristics |
||
---|---|---|
Dimensions (W x H x D) |
53 x 155 x 42 mm (2,086 x 6,10 x 1,65 in.) |
|
Weight |
350 g (12.32 oz.) |
|
Torque for connections |
M8 |
Maximum 0.4 Nm (0.29 lbf ft) |
M12 |
Maximum 0.6 Nm (0.44 lbf ft) |
The following table lists the module supply characteristics for the TM7SDM12DTFS module
Module supply characteristics |
|
---|---|
Integrated protection |
reverse polarity protection |
Rated voltage |
24 Vdc |
Voltage range |
18...30 Vdc |
The following table lists the digital input characteristics of the TM7SDM12DTFS module:
Digital Input |
||
---|---|---|
Number of input channels |
8 |
|
Rated voltage |
24 Vdc |
|
Input characteristics per EN 61131-2 |
Type 1 |
|
Input filter |
hardware |
≤ 150 µs |
software |
configuration between 0 and 500 ms |
|
Input circuit |
sink |
|
Input voltage |
20.4...28.8 Vdc |
|
Input current at 24 Vdc |
maximum 4.59 mA |
|
Input resistance |
minimum 5.23 kΩ |
|
Switching threshold |
low |
<5 Vdc |
high |
>15 Vdc |
|
Isolation voltage between channel and bus1) |
See note. |
|
Error detection time |
200 ms |
NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 to TM7 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following table lists the digital test (pulse) output characteristics of the TM7SDM12DTFS module:
Digital Outputs |
|
---|---|
Rated voltage |
24 Vdc |
Rated output current |
2 A |
Total current |
5 A |
Output protection |
|
Design |
|
Switching voltage |
modules supply minus residual voltage |
Maximum switching frequency |
1000 Hz |
Diagnostics status |
Output monitoring |
Leakage current when switched off |
100 µA |
Residual voltage |
≤ 700 mVdc |
Short circuit peak current |
Maximum 40 A < 1 ms |
Peak output current |
2.5 A (effective current ≤ 2.0 Α) |
Test pulse length |
Maximum 1 ms |
Re-arming after overload or short circuit detection |
Set |
Braking voltage when switching off inductive loads |
Maximum 45 Vdc |
Maximum capacitive load |
100 nF |
Isolation voltage between channel and bus1) |
See note. |
Error detection time |
1 s |
Minimum load |
12 mA |
NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 to TM7 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following table lists the digital test (pulse) output characteristics of the TM7SDM12DTFS module:
Digital Test Output |
|||
---|---|---|---|
Rated voltage |
24 Vdc |
||
Design |
Push-Pull |
||
Switching voltage |
|
||
Rated output current |
50 mA |
||
Total current |
400 mA |
||
Output protection |
|
||
Short circuit current |
1.4 Aeff |
||
Short circuit peak current |
25 A for 5 ms |
||
Leakage current when switched off |
0.1 mA |
||
Diagnostics status |
Output monitoring |
||
Residual voltage |
0.3 Vdc |
||
Maximum cable length between pulse output and input |
|
The following table lists the safety-related characteristics of the TM7SDM12DTFS module:
Criteria |
Characteristics Safety-related digital input |
Characteristics Safety-related digital output |
|
---|---|---|---|
Maximum performance level according to EN ISO 13849 |
PL e |
||
Category according to EN ISO 13849 |
|
CAT 4 |
|
Maximum safety integrity level according to IEC 62061 |
SIL 3 |
||
Maximum safety integrity level according to IEC 61508 |
SIL 3 |
||
PFH |
< 1*10-10 |
||
PFD |
|
||
PT |
20 years |
||
DC |
>94% (input used with pair) |
>94% (
>60% ( |
|
SFF |
>90% (input used with pair) |
>90% (
>60% ( |
|
MTTFd |
2500 years |
||
Maximum 20 years |