The TM5SAO2H and TM5SAO2L expansion electronic modules are analog output electronic modules with 2 outputs, ±10 Vdc / 0 to 20 mA.
If you have wired your output for a voltage measurement, and you configure EcoStruxure Machine Expert for a current type of configuration, you may permanently damage the electronic module.
NOTICE |
INOPERABLE EQUIPMENT |
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel. |
Failure to follow these instructions can result in equipment damage. |
For further information, refer to the Hardware Guide:
Reference |
Refer To |
---|---|
TM5SAO2H |
|
TM5SAO2L |
Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
This table describes the I/O mapping configuration:
Channel |
Type |
Description |
---|---|---|
ModuleOK |
BYTE |
State of the compact I/O and electronic modules |
DcOk |
BOOL |
Voltage range: o0: Invalid o1: Valid |
reserved |
BOOL |
Reserved. |
NetworkOk |
BOOL |
TM5 bus: o0: Bus error o1: OK |
I/O Data valid |
BOOL |
Data validity: o0: Valid o1: Invalid |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
Variable |
Channel |
Type |
Description |
---|---|---|---|
Outputs |
AnalogOutput00 |
INT |
Command word of the output 0 |
AnalogOutput01 |
Command word of the output 1 |
For further generic descriptions, refer to User-Defined Parameters Tab Description.
This table describes the TM5SAO2H and TM5SAO2L user-defined parameters configuration:
Name |
Value |
Default Value |
Description |
---|---|---|---|
ChannelType01 |
-10 V to +10 V 0...20 mA |
-10 V to +10 V |
Specifies the channel type. |
ChannelType02 |
-10 V to +10 V 0...20 mA |
-10 V to +10 V |
Specifies the channel type. |