TM5SAO4H and TM5SAO4L

Introduction

The TM5SAO4H and TM5SAO4L electronic modules are analog outputs electronic modules with 4 outputs, ±10 Vdc / 0 to 20 mA.

If you have wired your output for a voltage measurement, and you configure EcoStruxure Machine Expert a current type of configuration, you may permanently damage the electronic module.

NOTICE

INOPERABLE EQUIPMENT

Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel.

Failure to follow these instructions can result in equipment damage.

For further information, refer to the Hardware Guide:

Reference

Refer To

TM5SAO4H

TM5SAO4H Electronic Module 4AO ±10V/0-20mA 16 Bits

TM5SAO4L

TM5SAO4L Electronic Module 4AO ±10V/0-20mA 12 Bits

TM5 Module I/O Mapping Tab

Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.

This table describes the I/O mapping configuration:

Channel

Type

Description

ModuleOK

BYTE

State of the compact I/O and electronic modules

DcOk

BOOL

Voltage range:

o0: Invalid

o1: Valid

reserved

BOOL

Reserved.

NetworkOk

BOOL

TM5 bus:

o0: Bus error

o1: OK

I/O Data valid

BOOL

Data validity:

o0: Valid

o1: Invalid

reserved

BOOL

Reserved

reserved

BOOL

Reserved

reserved

BOOL

Reserved

reserved

BOOL

Reserved

Outputs

AnalogOutptu00

INT

Command word of the output 0

AnalogOutptu01

Command word of the output 1

AnalogOutptu02

Command word of the output 2

AnalogOutptu03

Command word of the output 3

For further generic descriptions, refer to User-Defined Parameters Tab Description.

User-Defined Parameters Tab

This table describes the TM5SAO4H and TM5SAO4L user-defined parameters configuration:

Name

Value

Default Value

Description

ChannelType01

...

ChannelType04

-10 V to +10 V

0...20 mA

-10 V to +10 V

Specifies the channel type.