The TM5C12D8T compact I/O module is a set of 5 TM5 24 Vdc input and output electronic modules assembled together.
This set includes:
o3 digital input electronic modules
o2 digital output electronic modules
For further information, refer to the TM5C12D8T General Description.
To configure the TM5C12D8T compact I/O module, select the User-Defined Parameters tab.
This table describes the General parameters of the TM5C12D8T compact I/O module:
Parameter |
Value |
Default Value |
Description |
---|---|---|---|
Module address |
0...250 |
0 |
The address is automatically set when adding the compact I/O modules. The address value depends on the order of adding the module in the Devices tree. The compact I/O module does not support the possibility to change the address. |
Set each of the I/O electronic modules individually using the SL.xx - SDEM (SDEM = Short Description of the Electronic Module, like 12In, 6Out, 4AI ±10 V / 0-20 mA / 4-20 mA etc.) folders available.
NOTE:
oSL stands for the position of the electronic module within the compact I/O module.
oxx is the index number of the electronic module position (from 1 to 5).
This table provides the I/O electronic module type associated with the positions 1 to 5 on the TM5C12D8T compact I/O module:
I/O Electronic Module Position |
Type |
Refer To |
---|---|---|
SL1 |
4 digital inputs |
Configuration of the digital input 4In electronic modules |
SL2 |
4 digital inputs |
|
SL3 |
4 digital inputs |
|
SL4 |
4 digital outputs |
Configuration of the digital output 4Out electronic modules |
SL5 |
4 digital outputs |
For further generic descriptions, refer to User-Defined Parameters Tab Description.
Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
Refer to the following paragraphs:
oOutput Mapping, for the output parameters configuration details.
oStatus Mapping for the status bits configuration details.
oInput Mapping, for the input parameters configuration details.
For further generic descriptions, refer to User-Defined Parameters Tab Description.
This table describes the TM5C12D8T output mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
SL4_DigitalOutputs |
BYTE |
Command word of all outputs of the integrated electronic module located at SL4 (bits 4...7: not used). |
|
|
DigitalOutput00 |
BOOL |
Command bit of output 0 |
... |
... |
||
DigitalOutput03 |
Command bit of output 3 |
||
SL5_DigitalOutputs |
BYTE |
Command word of all outputs of the integrated electronic module located at SL5 (bits 4...7: not used). |
|
|
DigitalOutput00 |
BOOL |
Command bit of output 0 |
... |
... |
||
DigitalOutput03 |
Command bit of output 3 |
This table describes the TM5C12D8T status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
ModuleOK |
BYTE |
State of the compact I/O and electronic modules |
DcOk |
BOOL |
Voltage range: o0: Invalid o1: Valid |
reserved |
BOOL |
Reserved. |
NetworkOk |
BOOL |
TM5 bus: o0: Bus error o1: OK |
I/O Data valid |
BOOL |
Data validity: o0: Valid o1: Invalid |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
SL4_StatusDigitalOutputs |
BYTE |
Status word of all outputs of the integrated electronic module located at SL4 (bits 4...7: not used). |
|
|
StatusDigitalOutput00 |
BOOL |
Status bit associated to each output: o0: OK o1: error detected |
... |
|||
StatusDigitalOutput03 |
|||
SL5_StatusDigitalOutputs |
BYTE |
Status word of all outputs of the integrated electronic module located at SL5 (bits 4...7: not used). |
|
|
StatusDigitalOutput00 |
BOOL |
Status bit associated to each output: o0: OK o1: error detected |
... |
|||
StatusDigitalOutput03 |
This table describes the TM5C12D8T input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
SL1_DigitalInputs |
BYTE |
State of all inputs (bits 4-7 = 0, not used) of the integrated electronic module located at SL1 |
|
|
DigitalInput00 |
BOOL |
State of input 0 |
... |
... |
||
DigitalInput03 |
State of input 03 |
||
SL2_DigitalInputs |
BYTE |
State of all inputs (bits 4-7 = 0, not used) of the integrated electronic module located at SL2 |
|
|
DigitalInput00 |
BOOL |
State of input 0 |
... |
... |
||
DigitalInput03 |
State of input 3 |
||
SL3_DigitalInputs |
BYTE |
State of all inputs (bits 4-7 = 0, not used) of the integrated electronic module located at SL3 |
|
|
DigitalInput00 |
BOOL |
State of input 0 |
... |
... |
||
DigitalInput03 |
State of input 3 |
This table describes the TM5C12D8T user-defined parameters configuration:
Name |
Value |
Default Value |
Description |
---|---|---|---|
SL1_InputFilter |
0...127 |
10 |
Specifies the filter time of all digital inputs in the range 0...127 |
SL2_InputFilter |
0...127 |
10 |
Specifies the filter time of all digital inputs in the range 0...127 |
SL3_InputFilter |
0...127 |
10 |
Specifies the filter time of all digital inputs in the range 0...127 |