The TM5SDO2S expansion electronic module is a 240 Vac Digital Outputs electronic module with 2 outputs.
For further information, refer to TM5SDO2S Electronic Module 2DO 240 Vac 1 A 3 wires.
Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
Refer to the following paragraphs:
oOutput Mapping, for the output parameters configuration details.
oStatus Mapping, for the status bits configuration details.
oInput Mapping, for the input parameters configuration details.
For further generic descriptions, refer to TM5 Module I/O Mapping Tab Description.
This table describes the TM5SDO2S output mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
Outputs |
BYTE |
Command word of all outputs |
|
|
DigitalOutput00 |
BOOL |
Command bit of output 0 |
DigitalOutput01 |
BOOL |
Command bit of output 1 |
For further generic descriptions, refer to I/O Mapping Tab Description.
This table describes the TM5SDO2S status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
ModuleOK |
BYTE |
State of the compact I/O and electronic modules |
DcOk |
BOOL |
Voltage range: o0: Invalid o1: Valid |
reserved |
BOOL |
Reserved. |
NetworkOk |
BOOL |
TM5 bus: o0: Bus error o1: OK |
I/O Data valid |
BOOL |
Data validity: o0: Valid o1: Invalid |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
This table describes the TM5SDO2S input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
Zero crossover status |
BYTE |
Status word of all inputs |
|
|
StatusDigitalOutput00 |
BOOL |
Status of digital output 0 (0 = OK) |
StatusDigitalOutput01 |
BOOL |
Status of digital output 1 (0 = OK) |
For further generic descriptions, refer to I/O Mapping Tab Description.
There is no user configuration for this module.