The TM5SDO2R and TM5SDO4R expansion electronic modules are 30 Vdc Digital Outputs electronic modules with 2 and 4 outputs respectively.
For further information, refer to the Hardware Guide:
Reference |
Refer to |
---|---|
TM5SDO2R |
|
TM5SDO4R |
TM5SDO4R Electronic Module 4DO 30 Vdc / 230 Vac 5 A Relay N/O |
Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
Refer to the following paragraphs:
oOutput Mapping, for the output parameters configuration details.
oInput Mapping, for the input parameters configuration details.
For further generic descriptions, refer to TM5 Module I/O Mapping Tab Description.
This table describes the TM5SDO2R and TM5SDO4R output mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
Outputs |
BYTE |
Command word of all outputs |
|
|
DigitalOutput00 |
BOOL |
Command bit of output 0 |
... |
... |
||
DigitalOutput03(1) |
Command bit of output 3 |
||
(1) The number of digital outputs bit is equal to the module output number. |
For further generic descriptions, refer to I/O Mapping Tab Description.
This table describes the TM5SDO2R and TM5SDO4R input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
Inputs |
BYTE |
Status word of all Inputs |
|
DcOk |
BOOL |
0 = Invalid 1 = Valid |
|
reserved |
BOOL |
Not used |
|
NetworkOk |
BOOL |
0 = Not Ok 1 = Ok |
|
I/O Data valid |
BOOL |
0 = Valid 1 = Invalid |
|
reserved |
BOOL |
Not used |
|
reserved |
BOOL |
Not used |
|
reserved |
BOOL |
Not used |
|
reserved |
BOOL |
Not used |
For further generic descriptions, refer to I/O Mapping Tab Description.
There is no user configuration for this module.