The TM5SPS1 expansion electronic module is a 24 Vdc power supply electronic module for internal I/O supply.
Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
Refer Status Mapping, for the status bits configuration details.
For further generic descriptions, refer to TM5 Module I/O Mapping Tab Description.
This table describes the TM5SPS1 status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
ModuleOK |
BYTE |
State of the compact I/O and electronic modules |
DcOk |
BOOL |
Voltage range: o0: Invalid o1: Valid |
reserved |
BOOL |
Reserved. |
NetworkOk |
BOOL |
TM5 bus: o0: Bus error o1: OK |
I/O Data valid |
BOOL |
Data validity: o0: Valid o1: Invalid |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
Status |
BYTE |
Status of the module |
|
|
Bus power supply warning |
BOOL |
Bus power supply warning (1 = over current > 2.3 A or low voltage < 4.7 V) |
reserved |
BOOL |
Not used (bit = 0) |
|
I/O power supply warning |
BOOL |
I/O power supply warning (0 = DC OK) |
There is no user configuration for this module.