TMSCO1 Presentation

Overview

The TMSCO1 provides an additional communication module to the controller. Only one TMSCO1 can be configured in the system.

The TMSCO1 must be the leftmost module connected to the controller.

Main Characteristics

The table describes the main characteristics of the TMSCO1 communication module:

Main Characteristics

Value

Interface type

CANopen

Connector type

1 SUB-D 9 pin male connector

Connection

The following illustration shows the connection of a TMSCO1 module to a controller:

Description

The following illustration shows the elements of the TMSCO1 module:

The table shows the elements of the TMSCO1 interface module:

Label

Elements

1

Status LEDs

2

Locking device

3

TMS bus connector

4

CANopen port

5

Clip-on lock for 35 mm (1.38 in.) top hat section rail (DIN-rail)

6

Functional ground screw

Module Status LED

The following illustration shows the TMSCO1 interface module status LEDs:

The table describes the TMSCO1 status LEDs:

LED

Color

Status

Description

PWR

Green

On

Power is applied.

Off

Power is removed.

MOD STS

Green

On

The module is running.

Red

On

The module is not running.

Flashing

A connection error is detected.

CAN RUN

Green

On

The CANopen bus is operational.

Flashing

The CANopen bus is being initialized.

1 flash per second

The CANopen bus is stopped.

Off

The CANopen master is configured.

CAN ERR

Red

On

The CANopen bus is stopped (BUS OFF).

Flashing

The CANopen configuration is invalid.

1 flash per second

The module has detected that the maximum number of error frames has been reached or exceeded.

2 flashes per second

The module has detected either a Node Guarding or Heartbeat event.

Off

The CANopen master is configured.