Replacing the Shaft Extension (Optional Equipment)

Prerequisites

You need the following tools to remove the shaft extension:

oSet of hex keys

oSoft-faced hammer

NOTE: Do not use ball head hex keys. Excessive torque may cause the ball head to tear off. A torn off ball head is difficult to remove from the screw.

For suitable parts, refer to Replacement Equipment and Accessories.

Replacing the Shaft Extension

Step

Action

1

Loosen the screw (1) at the shaft extension (2).

G-SE-0065064.2.gif-high.gif

 

 

NOTE:

2

Carefully tap on the screw head with a soft-faced hammer to loosen the cone of the expanding hub.

NOTE: If you cannot reach the screw head, use a hex key as extension and tap carefully on the hex key.

3

For CAR40: Pull the shaft extension carefully out of the hollow shaft of the gear rack pulley.

For CAR41 / CAR42 / CAR43 / CAR44: Pull the shaft extension carefully out of the hollow shaft of the toothed belt pulley (3).

NOTE: This may require a considerable force.

G-SE-0065041.2.gif-high.gif

 

 

4

Mount the new shaft extension.